Bistro & canteen chair on spot
Bistro & canteen chair on spot
Bistro & canteen chair on spot
Bistro & canteen chair on spot
    sedus

    Bistro & canteen chair on spot

    Meeting & conference chair | Bistro & canteen chair

    The best ideas generally arise where people come together and feel comfortable. With Sedus on spot you can create the right atmosphere for this purpose: its inviting and cosy design combines the relaxed character of a lounge with productive seating ergonomics. It is a concept that promotes a culture of dialogue. Team, co-working areas and places of retreat are becoming increasingly important – and these are the central zones for which on spot has been developed.

    Specifikim
    • Applications

      Shell chair for temporary zones in the office environment. Seat height, seat tilt and
      shell are designed for temporary activities.

      Seat shell

      One-piece polypropylene shell, up to 40% recycled material. Ergonomically shaped seat shell: visually constant outer contour combined with different wall thicknesses, in particular in the lumbar area. Wall thickness is 17 mm in the lumbar area, 6 mm at the backrest edge. Armrests (width 50 mm) directly integrated into shell at the height of the backrest. Armrest wings and wrap-around, rounded shape of the shell allow different arm positions for easier use of tablet PCs or smartphones.

      Seat and backrest upholstery

      15 mm thick flat upholstery with velour laminated foam and framed top edge of the
      seat and backrest.

      Upholstered cushion

      Upholstered cushion, approx. 16 mm thick with an approx. 10 mm foam filling, sewn with 2 x approx. 3 mm layers of genuine wool felt, non-slip finish on the underside. Available in either grey or graphite; the underside is always anthracite.

      Seat height adjustment

      Continuous height adjustment by gas spring, cushioned in the lowest position by a plastic buffer. Height adjustment 400-490 mm with seat tilt of about 6° for slightly upright sitting position between an active and a relaxed seating position for use in combination with meeting tables.

      Base version

      Plastic star base with 5 arms, in black or clear white.

      Castors

      Hard castors for soft floors (e.g. carpet) with a diameter of 50 mm are supplied. Soft castors for hard floors are optionally available.

      Castor colour depends on selected model colour: black for black, white for pure white

      Glides

      Plastic or felt glides can also be ordered instead of castors. The glides with a plastic surface can be used universally, the felt surface is especially suited for sensitive floors.

      Weight

      9 kg

      Maximum user weight

      110 kg

    Specifikime teknike
    • Referencë unikebistro-canteen-chair-on-spot
    • Familja e produkteveBistro and Canteen
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)814
    • Gjerësia (mm)649
    • Thellësia (mm)589
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam