Black Dot Ergonomic Task Chair
Black Dot Ergonomic Task Chair
Black Dot Ergonomic Task Chair
Black Dot Ergonomic Task Chair
Black Dot Ergonomic Task Chair
Black Dot Ergonomic Task Chair
    sedus

    Black Dot Ergonomic Task Chair

    Pinpoint dynamic sitting: Sedus black dot stands for long-lasting quality, sophisticated design and numerous feature options. Sitting still for a prolonged period of time takes its toll on the body and on our mental performance. Thanks to the flexibility of the Sedus dorsokinetic mechanism, the user stays mobile and always in balance. This is good for the intervertebral discs, and relaxes the neck and back muscles, allowing the head to move freely.

    Design black dot & black dot 24: Michael Kläsener (Sedus Design Team)
    Design black dot net: Markus Dörner

    Specifikim
    • Similar mechanism with spring-force adjustment
      for dynamic sitting

      • Balanced force curve thanks to coordinated spring concept
      • Seat and backrest move completely synchronously with the body
      • Adaptation to different user weights is enabled by individual adjustment of the spring force (450 to 1200N and 550 to 1500N [10N = 1 kg] pressing force)
      • Recommended for user weights up to: 130 kg
      • Backrest inclination up to 32°, can be arrested at many positions (11 different positions)
      • Permanent back support due to mechanical springs even when body tilted very far back
      • Optional seating surface adjustment to three different positions (0°; 2°; 4°), for less pressure on upper thighs without the person sliding out of the hollow in the seat
      • Synchronism ratio of seat to backrest approx. 1:2.7

      Patented “Dorsokinetic” in the backrest

      • For considerably enhanced freedom of movement, the backrest supports and the backrest are connected to each other by an articulated dorsal-kinetic feature.
      • Due to the articulated dorsal-kinetic feature, the backrest possesses an additional degree of freedom of 15° for backward movements and 8° for sideways movements of the upper body.

      Seat height adjustment

      • Sedo-lift mechanism III: Full suspension of the body weight even in the bottom seat position due to pneumatic locking, practically wear-free, no failure or gas spring replacement. The patented mechanism is guaranteed for 30 years.
        - i.c.w. aluminium base, height adjustment 420 – 530 mm
        - i.c.w. plastic base, height adjustment 420 – 530 mm
      • Optional gas spring for infinitely variable height adjustment 400 - 530 mm
      • Optional gas spring for counter frame with footring.

      Seat / sliding seat

      • Anatomically shaped seating surface with:
        1. Pelvic support
        2. Seating hollow
        3. Rounded-off edge at front of seat
        4. Upholstery thickness: 50 mm in the middle and 50 mm at the front edge of the seat
        5. Shaped foam (polyurethane foam)
        6. Seat sizes
          Normal seat/sliding seat: 470 mm (W) x 400 mm (D)
          Sliding seat depth variable between 415 mm and 485 mm
        7. Seat inclination can be optionally adjusted by up to 4 degrees (3 different positions from 0 to 4 degrees forward inclination)

      Backrest

      • Backrest dimensions
        bd-100: Height 520 mm x Width 470 mm
        bd-102: Height 590 mm x Width 470 mm
        bd-103: Height 620 mm x Width 470 mm
      • 80 mm height-adjustable lumbar support
        Lumbar support range: 200 to 290 mm

      Neck support (bd-103)

      • Optional for versions with the high backrest: neck support with height and tilt adjustment, for fabric versions made of black vinyl; for leather versions, neck support in the selected leather
      • Adjustment range: 80 mm
      • Forwards inclination: 25°

      Height adjustable armrests (standard)

      • Height adjustment: 200 - 300 mm
      • Clear width: (adjustable) 490 - 520 mm

      4-D Armrests, optional (Code 3414 & 3484)

      • Optional 4D plastic armrests, available in black (RAL 9011) or pale grey (RAL 7035) or in black with polished armrest supports Armrest pads with soft-touch surface made of PUR material, always in black.
        Smallest distance between backrest and front edge of the armrest 300 mm
        Length of pads: 225 mm
        Width of pads: 90 mm
        Adjustment ranges:
        - Height adjustment: 200–300 mm
        - Depth adjustment of pads: 40 mm
        - Clear width of armrests according to DIN EN 1335-1: 460–510 mm
        -Swivel range of pads ∑ 36° on both sides, in 3 levels
        - inwards, 2 levels 12°/ 24 °
        - outwards, 1 level 12°
        - Width adjustment (no tools required): each side 25 mm, ∑ 50 mm
        - Inside width when pads are swivelled: 360–510 mm (distance between front edges of armrests)

      Base

      • Aluminum base in white aluminium or black, powder-coated or polished aluminium
      • Optional plastic base (glass-fibre reinforced polyamide) black or light grey (RAL 7035), possible in combination with gaslift
      • castors with 65 mm diameter
      • Optionally soft castors for hard floors


      Counter design

      • Counter design in conjunction with standard seat and armrests of your choice
      • Footring with 19 mm wide surface area, height-adjustable from 300 to 500 mm, diameter of 500 mm
      • Footring and gaslift in black, footring finish in brushed aluminium
      • Seat height 630 – 875 mm
      • Aluminium base powder coated in black, white almuminium or polished
      • Constantly braked castors for safe mounting with full mobility of the chair, always with soft covering for improved grip even on smooth floors, 65 mm diameter
      • Optional footrest 580 x 420 mm
      • Recommended for user weights up to 110 kg

      Materials / colour concept

      • Mechanical parts: Aluminum, steel, plastic
      • Backrest support: Aluminum
        Optional plastic (glass-fibre reinforced polyamide), black or light grey
      • Cantilever feet: Aluminum – powder-coated

      black, white aluminium or polished. Optional plastic (glass-fibre reinforced
      polyamide), black or light grey

      • Counter design: aluminium powder coated black,
        white aluminium or polished
      • Support column/gas spring: Steel, plastic
      • Supporting plate of seat: Plastic seat plate (PP), supporting plate
        Made of PP, if necessary reinforced
      • Plate of sliding seat: Aluminium
      • Armrests: 2D plastic (PP/PA)
      • Armrests: 4D plastic (PP/ PA/ PUR)
        Alternative: polished
        aluminium support
      • Fabric/leather: Selection of over 100 fabrics/types of leather

      Characteristics of operator control

      • Robust, easy to grip and easy to reach controls
      • Brief and uncomplicated user manual
      • Replaceable seat and backrest/armrest upholstery (clipped on and inserted)

      DIN EN 1335-1:2023 Type A

      For swivel chairs in combination with:

      • 4D armrests with soft-touch covers (Code 3424)
        - Smallest distance between backrest and front edge of the
        armrest: 275 mm
        - Length of pads: 215 mm
        - Width of pads: 100 mm
        - Height adjustment: 200 – 300 mm
        - Depth adjustment of pads: 30 mm

        - Width adjustment (no tools required): according to
        DIN EN 1335-1: 375 mm - 510 mm
        - Swivel range of pads: 360°
        - Width adjustment of the armrest pads 2 x 20 mm inwards and outwards to regulate the clear width (no tools required)
        - Width adjustability of the armrest supports: 25 mm each side, ∑ 50 mm
      • Sliding seat (Code 6003)
      • Gas spring (Code 1503) - height adjustment from 400 to 530 mm
      • Aluminium base (Code 2203)

      Quality standards

      • GS label by TÜV Rheinland LGA Products GmbH / DIN EN 1335 / DIN 4573
      • Classified as office swivel chair Type A according to DIN EN 1335–1
      • Ergonomics Certificate by TÜV Rheinland LGA Products GmbH
      • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
      • QUALITY OFFICE quality seal
      • AGR quality sealHigh quality materials
      • Mechanical, almost non-wearing components
      • 5 years guarantee
      • 30 years guarantee for sedo-lift-mechanic
      • Produced in accordance with DIN ISO 14001 Environmental management
      • Produced in accordance with DIN ISO 9001

      Ecology

      • Covers not glued into place
      • Eco-friendly leather
      • Easy to dismantle
      • 10 years’ availability of replacement parts
      • Worn or broken parts simple to exchange for easy maintenance
      • BLAUER ENGEL Award Winner
      • GREENGUARD certified
      • Cover fabrics: Öko-Tex standard 100
      • Produced in accordance with DIN ISO 14001 Environmental
        management
      • Eco balance FACT sheet
    Specifikime teknike
    • Referencë unikeblack-dot-chair
    • Familja e produkteveBlack dot
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-26
    • Numri i botimit1
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam