Club Chair for home & office on spot cosy
Club Chair for home & office on spot cosy
Club Chair for home & office on spot cosy
Club Chair for home & office on spot cosy
Club Chair for home & office on spot cosy
    sedus

    Club Chair for home & office on spot cosy

    Club chair for home & office Compact and comfortable Modern working environments are multifaceted. They fulfil more than purely functional aspects. At the same time, they are oriented towards the needs of the employees. Classic desk-based workplaces are complemented by informal hubs, spacious team workplaces, flexible central zones, and lounge areas. The future is comfortable and cosy – just like on spot cosy. Away from standard solutions, the fully upholstered shell chair is the ideal alternative for meeting scenarios and, thanks to its slim design and compact dimensions, also suitable for conference tables.
    Specifikim
    • Range of application

      Fully upholstered shell chair for temporary, collaborative and meeting zones in an office environment.

      Seat shell

      One-piece shell made of PP GF with recycled material, coated with PUR soft foam.Seat height 440 mm.Padding thickness at lordosis point: 35 mm

      Star base

      Filigree steel skid frame (11 mm diameter)

      Hybrid glides

      Load-dependent, braked glides: reduced frictional resistance in unloaded condition. Automatic anti-slip function in loaded condition to stabilise the frame.

      Weight

      8,6 kg

      Maximum user weight

      110 kg

      Material / colour concept

      • Star base: Powder coated steel frame in 2 colours (black; clear white)
        or chrome-plated
      • Seat shell: over 100 fabrics
      • Seat upholstery: over 100 fabrics

      Quality standards

      • Tested for safety by TÜV Rheinland LGA Products GmbH / DIN EN 16139
      • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
      • Made in Germany
      • High-quality materials
      • 5 years warranty according to the provisions in the price list
      • Production according to DIN ISO 9001

      Ecology

      • Covering material: Eco-Tex Standard 100
      • 10 years availability of spare parts
      • Ease of servicing due to easily exchangeable parts
      • GREENGUARD certified
      • Global Reporting Initiative (sustainability report according to GRI criteria)
      • Production according to EMAS III Environmental Management System
      • Production according to DIN ISO 14001 Environmental Management System
      • Eco balance FACT sheet
    Specifikime teknike
    • Referencë unikechair-home-office-on-spot-cozy
    • Familja e produkteveClub chair for home & office
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)767
    • Gjerësia (mm)648
    • Thellësia (mm)626
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam