lounge chair for office & home se:lounge
lounge chair for office & home se:lounge
lounge chair for office & home se:lounge
lounge chair for office & home se:lounge
lounge chair for office & home se:lounge
    sedus

    lounge chair for office & home se:lounge

    Cosy lounge chair for the office and home Arrive, sit down, feel good: When the ambience is right, everything feels much easier. That’s why a piece of seating furniture can sometimes offer a little more – a large, well-formed seat shell, soft upholstery and a design that conveys trend awareness as well as comfort. Whether as an island of tranquillity, as a place of concentrated retreat or as an inviting space in the reception area – se:lounge stands out with versatility and durability at the same time.
    Specifikim
    • Multifunctional lounge chair with one-piece, ergonomically shaped seat shell made of PET felt and large comfort upholstery that extends continuously over the seat, back rest and armrests.

      Application areas

      • Central office areas
      • Waiting areas and quiet zones
      • Executive (office)
      • Informal meeting zones, collaboration and meeting zones, break areas
      • Lobby and reception areas

      Seat shell

      One-piece seat shell made of PET felt with rounded armrest wings and isolating "ears", ergonomically shaped seat pan and tapered backrest.

      Seat tilt of about 8,5° for slightly upright sitting position between an active and a relaxed seating position for use in combination with a writing tablet.

      • Seat shell in the colours anthracite and light grey
      • Seat width: 540 mm
      • Seat depth: 480 mm
      • Seat height: 355 mm
      • Backrest height from seat: 760 mm
      • Armrest height from seat: 185 mm

      Upholstered cushion

      Full-surface upholstered cushion with high backrest and armrest wings on both sides. Foam filling sewn with upholstery web as well as slightly sloping, all-round bevelled seat.

      Backrest upholstery thickness: 16 mm

      Seat upholstery thickness: 48 mm

      Armrest wings upholstery thickness: 16 mm

      Different covers for the individual upholstered parts (backrest, seat and armrest wings) are possible.

      Gas spring

      Rotatable seat shell.

      Frame

      Aluminium star base with 4 brackets.

      Powder-coated column and star base in the colours black, pure white, fjord green, sand beige, cayenne red, or chrome-plated column and polished star base.

      Glides

      Universal hybrid glides made of TPU suitable for hard and soft floors. Always in basalt grey.

      Optional felt glides for hard floors.

      Weight

      19,5 kg

      User weight

      140 kg

      Additional features

      • Fire protection version EN 1021, Part 1&2 (Code 6004) – possible in combination with cover fabrics Step or Fame.
      • Fire protection version UK FFSR (Code 6024) – possible in combination with cover fabric Fame.
      • Fire protection version UNI CLASS 1.IM. (Code 6044) – possible in combination with cover fabric Step.
      • § Writing tablet

      Generous fold-away writing surface (48 x 35 cm).

      Writing tablet with a CDF top in black and high-gloss chrome-plated swivel arm or powder-coated swivel arm in the colours black, pure white, fjord green, sand beige and cayenne red.

      Optional pre-fitting of the lounge chair for retrofitting a writing tablet.

      • Ottoman

      Ottoman with a 4-legged aluminium star base. Powder-coated column and star base are available in the colours black, pure white, fjord green, sand beige, cayenne red, or chrome-plated column and polished star base.

      • § Upholstery made of PUR foam. Dimensions: 565 x 565 mm, Upholstery thickness: 80 mm, Seat tilt: approx. 8,6°,
      • § Covers possible in all fabrics from the Sedus fabric collection as well as imitation leather and leather.

      • Total dimensions: 575 x 575 x 380 mm

      Quality standards

      • GS label of TÜV Rheinland LGA Products GmbH/ DIN EN 16139
      • GREENGUARD-certified
      • Produced in accordance with DIN ISO 9001 Quality management
      • Production according to DIN ISO 14001 Environmental Management System
      • Production according to EMAS III Environmental Management System
      • High-quality materials
      • 5-year guarantee

      Ecology

      • 10 years availability of spare parts
      • Eco balance FACT sheet
      • Cover fabrics: Eco-Tex Standard 100
      • PET felt: Eco-Tex Standard 100
      • Ease of servicing due to easily exchangeable parts
    Specifikime teknike
    • Referencë unikechair-se-lounge
    • Familja e produkteveCosy Lounge chair
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)1117
    • Gjerësia (mm)694
    • Thellësia (mm)867
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam