lounge chair for office & home se:lounge light
lounge chair for office & home se:lounge light
lounge chair for office & home se:lounge light
lounge chair for office & home se:lounge light
lounge chair for office & home se:lounge light
    sedus

    lounge chair for office & home se:lounge light

    Comfortable shell chair with a homely look New Work and numerous digital and mobile tools come with a lot of advantages – employees can move around more independently and freely choose their working space. Whether in a shared office or at home, in a co-working space or in the cafeteria, there are plenty of different possibilities. One thing, however, always remains the same: The dream of a workplace that is also a place of well-being. Wherever working environments turn into feel-good areas, se:lounge light comes into play. The shell armchair unites design and comfort, radiates cosiness and creates a pleasant atmosphere from the very first moment.
    Specifikim
    • A compact lounge chair with a one-piece seat shell made of PET felt and comfortable seat upholstery invite you to just sit down and relax. A variety of frames, each in two sitting heights and adjustable seating angles, give the small armchair a wide range of possible applications.

      Application areas

      • Central zone
      • Work café, canteed and cafeteria
      • Informal meeting, collaboration and meeting zones
      • Waiting area, quiet zone, break area
      • Conference and meeting room
      • Lobby and reception area

      Seat shell

      One-piece seat shell made of PET felt with rounded, optional armrest wings. Ergonomically shaped seat pan as well as integrated lumbar support.

      • Seat shell in the colours anthracite and light grey
      • Backrest height, measured from the occupied seat: 370 mm
      • Width of the backrest: 440 mm
      • Opening angle: 100°
      • Armrest height from seat: 250 mm
      • Width of armrest wings: 60 mm
      • Seat width: 475 mm
      • Seat depth: 480 mm

      Model variants available in the lounge seat height and table seat height, each with adjustable seating angle:

      Lounge height: For a comfortable sitting position with a relaxed sitting posture

      • Seating angle:
        • Skid / wooden frame / alu 4-star base: 12°
      • Seat height:
        • Skid base: 360 mm
        • Wooden frame / alu 4-star base: 370 mm

      Table height: For a slightly upright sitting position between an active and a relaxed sitting posture.

      • Seating angle:
        • Skid base: 8.5°
        • Wooden frame / alu 4-star base: 6°
      • Seat height:
        • Skid base: 440 mm
        • Wooden frame / alu 4-star base: 430 mm

      Upholstered cushion

      Seat cushion with a selection of backrest upholstery. A wide range of upholstery fabrics as well as imitation leather and leather. Different covers for the seat and back are possible.

      • Backrest upholstery thickness: 18 mm
      • Seat upholstery thickness: 70 mm

      Frame

      Base available in lounge height (400 mm) or table height (440 mm).

      Skid base (lg-242):

      • Curved wire base, powder-coated in the colours black, clear white, fjord green, sand beige, cayenne red or chrome-plated

      Aluminium 4-star base (lg-251):

      • Rotatable seat shell
      • Powder-coated column and star base in the colours black, pure white, fjord green, sand beige, cayenne red, or chrome-plated column and polished star base

      Four-leg with wooden frame (lg-227):

      • Natural beech, black beech, natural oak

      Glides

      • Skid base (lg-242):

      Hybrid glides: Load-dependent, braked glides: reduced frictional resistance in unloaded condition. Automatic anti-slip function in loaded condition to stabilise the frame.

      • Aluminium 4-star base (lg-251) / Four-leg with wooden frame (lg-227):
        • Plastic glides for soft floors
        • Felt glides for hard floors

      Weight

      • Skid base (lg-242): 9.2 kg
      • Aluminium 4-star base (lg-251): 12.0 kg
      • Four-leg with wooden frame (lg-227): 8.6 kg

      User weight

      • Skid base (lg-242) / alu 4-star base (lg-251): 130 kg
      • Four-leg with wooden frame (lg-227): 110 kg

      Packaging

      Always in cardboard packaging

      Accessories

      • Fire-resistant model according to EN 1021, Part 1&2 (Code 6004) – in combination with the Step, Fame or One covering fabrics
      • Fire-resistant model according to UK FFSR, BS 5852, Crib 5 (Code 6024) – in combination with the Fame covering fabric
      • Fire-resistant version UNI CLASS 1.IM. (Code 6044) – in combination with the Step and One covering fabrics

      Quality standards

      • 5-year guarantee
      • High-quality materials
      • GS label of TÜV Rheinland LGA Products GmbH DIN EN 16139 L1/DIN 4573 (in preparation)

      Ecology

      • 10 years availability of spare parts
      • Cover fabrics: Eco-Tex Standard 100
      • PET felt: Eco-Tex Standard 100
      • Easy to dismantle
      • Eco balance FACT sheet
      • GREENGUARD certified (in preparation)
      • Tested for harmful substances by TÜV (in preparation)
      • Produced in accordance with DIN ISO 9001 Quality management
      • Produced in accordance with DIN ISO 14001 Environmental Management System
      • Ease of servicing due to easily exchangeable parts
    Specifikime teknike
    • Referencë unikechair-se-lounge-light
    • Familja e produkteveCosy Lounge chair
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)747
    • Gjerësia (mm)738
    • Thellësia (mm)680
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam