double bench temptation smart twin
double bench temptation smart twin
double bench temptation smart twin
double bench temptation smart twin
double bench temptation smart twin
    sedus

    double bench temptation smart twin

    Teambench Electric height-adjustable double bench for better ergonomics. Flexibility and freedom of design due to an intelligent electrification concept. This is ideally complemented by the electrified temptation storage. The result is fast power and data access and a clean appearance.
    Specifikim
    • Frame system

      The frame system is based on a support beam solution consisting of a central or double support beam and desktop support. The desktop supports ensure a high level of stability, and are also used to hold third level adapters, a CPU holder and laptop holder. The desktop is simply clipped on.

      The frame system for double workstation units provides for a gap of 100 mm. This results in a total depth of 1700 mm for double workstation units with 800 mm deep desktops. When 900 mm deep desktops are used, the total depth of the double workstation unit is 1900 mm. The gap of 100 mm offers many opportunities for the design of the third level.

      Desks with telescopic or crank-operated height adjustment

      The easy-to-assemble frame system for desks that adjust either telescopically or by means of a crank consists of a central support beam with welded desktop supports. It varies according to the width and depth of the desktop. The leg frames are screwed securely to the frame.

      With crank-operated height adjustment the central support beam synchronously transmits the rotation of the crank to both leg frames.

      Desks with motorised height adjustment

      The frame system is based on a support beam solution consisting of a double support beam and welded desktop supports. The motors and control are optimally framed by the double support beams. The optimum connection between the leg frames and frame system is achieved by means of a sturdy screw system with six bushes that ensures the optimum transmission of force to the frame system.

      Leg frames

      Each workstation has a column for height adjustment on each side. The desk columns are connected together by crossbars to form an O-frame. A leg support at the front is not necessary.

      The design of the leg frames as an O-frame gives the user optimum legroom. The leg frames have adjustment glides to balance out uneven floors. A crossbar between the leg frames serves to accommodate the cable tray for the basic electrical connection.

      For a calm appearance, optionally the leg frame can be formed as a panel solution. For this a steel modesty panel is attached between the columns. In addition to the outer modesty panel an inner panel is also available, which allows for vertical cable management via the O-frame.

      The following height adjustment options are available:

      Telescopic height adjustment:

      • 650 – 850 mm continuous
      • Cross section rectangular vertical tube 90 x 50 mm

      Crank-operated height adjustment:

      • 650 – 850 mm continuous
      • Cross section rectangular vertical tube 90 x 50 mm

      Motorised height adjustment (double telescope):

      • 650 – 1250 mm
      • Stroke length 600 mm with double telescope
      • Cross section rectangular vertical tube 100 x 60 mm

      The desks with motorised height adjustment have two control columns, each with a drive. A double workstation unit with motorised height adjustment thus has a total of 4 drives. The motors are contained in steel housings on the outside that are connected to the frame system by means of a screw system with six bushes, and ensure the optimum transmission of force to the frame. The smooth sliding guide ensures that the double telescope runs safely, guaranteeing a high level of stability.

        Substrate

        The desktops are available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

        The use of three-layer chipboard must be appropriate to the substrate compliant with EN 312-2003.

        Only E1 quality wood materials are used.

        System technology

        Connecting element

        To connect two workstation units a spacer is available. In particular with desks with crank-operated and motorised height adjustment, a minimum gap of 25 mm is left between adjoining surfaces to prevent injuries from crushing or abrasion. The spacer creates a gap of 50 mm. A spacer with preparation for lamp installation is also available. The lamp installation is designed to accommodate Waldmann desk-mounted workplace lights.

        Optionally the spacers can be equipped with cable trays for concealed routing of cables between workstations.

        Add-on options

        Third level

        The third level adapter is attached to the desktop support of the supporting frame. In combination with the U-shaped grommet the third level adapter can be used at any depth.

        The following elements can be attached using the adapter:

        • Functions bridges
        • Privacy screens
        • Workstation lamps
        • Monitor support

        There are many options for the use of privacy screens:

        Privacy screens mounted on leg frames

        The privacy screens are mounted on the common frame base with

        a screw connection. The top edge of the privacy screens are thus

        at a uniform level in the room regardless of the height settings of the desk. To guarantee the entire adjustment range is covered, the following heights are available:

        • 600 mm for telescopic or crank-operated height adjustment (the total height is equal to that of a 3 binder heights storage unit)
        • 800 mm for motorised height adjustment

        Desk-mounted privacy screens

        The desk-mounted privacy screens are attached by means of a system adapter. The desk-mounted privacy screens are available in the heights 350 mm and 500 mm.

        Horizontal cable management

        The cable trays, which fold down on both sides, are attached below the desktop. They have 3- or 4-socket modules to allow electrical connection under the desk. The black cable trays offer easy access when folded down. Clips are optionally available to tie down spare cables in the cable tray and socket module holder.

        Sliding top

        Sliding tops are available for all desk types. On desks with manual and crank-operated height adjustment the desktop pulls forward by 220 mm and on desks with motorised height adjustment by 210 mm. The sliding top thus provides optimum access to the cable channel for electrical connection. When ordering a desk with a sliding top, the fixed cable channel is automatically included. A central locking mechanism guarantees safe closing, and prevents the desktop from accidentally being released.

        Vertical cable management

        For the vertical cable management cable chains are optionally available to run the cables out of sight.

        The following versions are available:

        • Cable chain from floor to basic electrical connection
        • Cable chain from basic electrical connection to personal cable tray
        • Cable chain from floor to personal cable tray

        The cable chains come with cable separation and strain relief. For cable management along the leg frame these can be optionally fitted with an outer and inner panel covering the O-frame..

        Packaging

        Items are supplied in sections for on-site final assembly in order to keep the transport volume as small as possible.

        Quality & ecology

        The desking programme is designed to meet the following requirements:

        • GS test certificate
          • DIN Special Report 147
          • DIN EN 527-1/2/3 Office desks
          • BGI 650
          • EK 5/AK3 (PfG-AF)
          • DIN 4543-1
          • DIN EN 60335
          • DIN, VBG+FAVW, BSO
        • Developed to take into account prEN 527-1:2008
        • PAH confirmation for relevant components
        • “tested for harmful substances” Certificate
        • Quality Office quality seal
        • Quality seal of the Campaign for Healthy Backs (AGR) for desks with motorised height adjustment 650 – 1250 mm

        The processes for manufacture of the products are certified to the following standards:

        • DIN ISO 14001 Environmental management
        • DIN ISO 50001 Energy management
        • DIN ISO 9001
        • EMAS III
      Specifikime teknike
      • Referencë unikedouble-bench-temptation-twin
      • Familja e produkteveTeambench
      • Grupi i produkteveElectric height-adjustable double bench
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-10-17
      • Numri i botimit1
      • Gjatësia (mm)740
      • Gjerësia (mm)1600
      • Thellësia (mm)1743
      Të ngjashme
      • Prodhuar nëGjermani
      Klasifikimi
      • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
      • IFC classificationMobilje
      • Uniclass 2015 CodePr_40_50_12_07
      • Uniclass 2015 PërshkrimBenches
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Rajoni i disponueshëm

      Europe Asia Africa
      Andorrë
      Afganistan
      Egjipt
      Austri
      Arabia Saudite
      Belgjikë
      Armeni
      Bjellorusi
      Azerbaixhan
      Bosnjë dhe Hercegovinë
      Bahrejn
      Bulgari
      Bangladesh
      Danimarkë
      Brunei
      Estoni
      Butan
      Finlandë
      Emiratet e Bashkuara Arabe
      Francë
      Filipinet
      Gërnzi
      Gjeorgji
      Gjermani
      Hong-Kong
      Gjibraltar
      Indi
      Greqi
      Indonezi
      Holandë
      Irak
      Hungari
      Iran
      Irlandë
      Ishujt Cocos (Keeling)
      Ishujt Alandë
      Izrael
      Ishujt Faroe
      Japoni
      Ishulli i Njeriut
      Jemen
      Islandë
      Jordani
      Itali
      Kamboxhi
      Kroacia
      Katar
      Letoni
      Kazahstan
      Lihtenshtajn
      Kinë
      Lituani
      Kirgistan
      Luksemburg
      Korea e jugut
      Mali i Zi
      Korea e Veriut
      Maltë
      Krishtlindje Island
      Maqedonia e Veriut
      Kuveit
      Mbretëria e Bashkuar
      Laos
      Moldovë
      Liban
      Monako
      Makao
      Norvegji
      Malazi
      Poloni
      Maldive
      Portugali
      Mianmar (Burmë)
      Qipro
      Mongoli
      Qyteti i Vatikanit
      Neoal
      Republika Çeke
      Oman
      Rumani
      Pakistan
      Rusi
      Palestinë
      San-Marino
      Singapor
      Serbi
      Siria
      Shqipëri
      Sri-Lankë
      Sllovaki
      Tajlandë
      Sllovenia
      Tajvan
      Spanjë
      Taxhikistan
      Suedi
      Territori Britanik i Oqeanit Indian
      Svalbard dhe Jan Mayen
      Turkmenistan
      Ukrainë
      Turqi
      Xhersej
      Uzbekistan
      Zvicër
      Vietnam