Four legs chair se:mood
Four legs chair se:mood
Four legs chair se:mood
Four legs chair se:mood
Four legs chair se:mood
    sedus

    Four legs chair se:mood

    Four-leg chair for workspaces and break areas. Work together, take a break together. When it comes to modern office and workplace concepts as well as areas in which people work creatively together, the design requirements are particulary high. The interior design should be harmonious and, at the same time, adaptable, with products that create a feel-good atmosphere without being too imposing. The se:mood makes it all possible: Surprisingly different, activating and versatile. With its puristic design, the se:mood fits everywhere where spontaneous seating is required. Whether it's a short conversation in the waiting area, a short break in the cafeteria or concentrated reading in the library, the four-leg chair is an elegant partner.
    Specifikim

    • Versatile four-leg chair with one-piece, ergonomically shaped seat shell made of plastic or PET felt and innovative approach to motion for an activating movement of the backrest.

      Applications

      • Meeting and project rooms
      • Training
      • Collaboration and meeting zones, such as canteens, break areas, coffee corners
      • Temporary use in covered outdoor areas

      Seat shell

      One-piece ergonomically shaped seat shell with lumbar protrusion, tapered backrest, gently shaped seat recess and slightly sloping, all-round bevelled seat

      Seat shell in two versions, "plastic" and "PET felt"

      • Plastic:

      Seat shell in the colours black, pale grey, basalt grey, antique pink and fjord green

      • PET felt:

      Seat shell in the colours anthracite and light grey

      • Seat width: 410 mm
      • Seat depth: 460 mm
      • Seat height: 440 mm
      • Backrest height from seat: 360 mm

      Seat cushion

      Optional upholstered cushion, approx. 16 mm thick with an approx. 10 mm foam filling, sown with 2 x approx. 3-mm layers of genuine wool felt, non-slip finish on the underside.

      • Colours: grey or graphite, the underside is always in anthracite
      • Size: 395 mm x 370 mm

      Frame

      The armrests are an integral part of the frame and are connected to form a round arch to carry the seat shell with the suspended seat area.

      • Colours: black, basalt grey and pale grey.

      Glides

      Universal TPU glides suitable for hard and soft floors. Always basalt grey.

      Stackability

      Stackable up to max. 5 units

      • Stacking depth: 630 mm
      • Stacking height: 1200 mm

      Weight

      • With plastic seat shell: 5.0 kg
      • With PET felt tray: 4.6 kg

      User weight

      130 kg

        Quality standards

        • GS label of TÜV Rheinland LGA Products GmbH/ DIN EN 16139 L1
        • GREENGUARD certified
        • Tested for harmful substances by TÜV Rheinland LGA Products GmbH (in progress)
        • Produced in accordance with DIN ISO 9001 Quality management
        • Production according to DIN ISO 14001 Environmental Management System
        • Production according to EMAS III Environmental Management System
        • High-quality materials
        • 5 year guarantee in accordance with the conditions in the price list

        Ecology

        • 10 years availability of spare parts
        • Easy to dismantle
        • PET felt: Öco-Tex Standard 100
        • Ease of servicing due to easily exchangeable parts
        • Eco balance FACT sheet
        • BLAUER ENGEL Award Winner
      Specifikime teknike
      • Referencë unikefour-legs-chair-se-mood
      • Familja e produkteveFour legs chair
      • Grupi i produkteveChair
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-10-17
      • Numri i botimit1
      • Gjatësia (mm)802
      • Gjerësia (mm)568
      • Thellësia (mm)544
      Të ngjashme
      • Prodhuar nëGjermani
      Klasifikimi
      • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
      • IFC classificationMobilje
      • Uniclass 2015 CodePr_40_50_12
      • Uniclass 2015 PërshkrimChairs, seats and benches
      • CSI MasterFormat 2014 Code12 52 13
      • CSI MasterFormat 2014 TitleChairs
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Rajoni i disponueshëm

      Europe Asia Africa
      Andorrë
      Afganistan
      Egjipt
      Austri
      Arabia Saudite
      Belgjikë
      Armeni
      Bjellorusi
      Azerbaixhan
      Bosnjë dhe Hercegovinë
      Bahrejn
      Bulgari
      Bangladesh
      Danimarkë
      Brunei
      Estoni
      Butan
      Finlandë
      Emiratet e Bashkuara Arabe
      Francë
      Filipinet
      Gërnzi
      Gjeorgji
      Gjermani
      Hong-Kong
      Gjibraltar
      Indi
      Greqi
      Indonezi
      Holandë
      Irak
      Hungari
      Iran
      Irlandë
      Ishujt Cocos (Keeling)
      Ishujt Alandë
      Izrael
      Ishujt Faroe
      Japoni
      Ishulli i Njeriut
      Jemen
      Islandë
      Jordani
      Itali
      Kamboxhi
      Kroacia
      Katar
      Letoni
      Kazahstan
      Lihtenshtajn
      Kinë
      Lituani
      Kirgistan
      Luksemburg
      Korea e jugut
      Mali i Zi
      Korea e Veriut
      Maltë
      Krishtlindje Island
      Maqedonia e Veriut
      Kuveit
      Mbretëria e Bashkuar
      Laos
      Moldovë
      Liban
      Monako
      Makao
      Norvegji
      Malazi
      Poloni
      Maldive
      Portugali
      Mianmar (Burmë)
      Qipro
      Mongoli
      Qyteti i Vatikanit
      Neoal
      Republika Çeke
      Oman
      Rumani
      Pakistan
      Rusi
      Palestinë
      San-Marino
      Singapor
      Serbi
      Siria
      Shqipëri
      Sri-Lankë
      Sllovaki
      Tajlandë
      Sllovenia
      Tajvan
      Spanjë
      Taxhikistan
      Suedi
      Territori Britanik i Oqeanit Indian
      Svalbard dhe Jan Mayen
      Turkmenistan
      Ukrainë
      Turqi
      Xhersej
      Uzbekistan
      Zvicër
      Vietnam