Office swivel chair turn around
Office swivel chair turn around
Office swivel chair turn around
Office swivel chair turn around
Office swivel chair turn around
    sedus

    Office swivel chair turn around

    Swivel chair Rethinking and changing Whereas rigid structures within individual offices were long the dominant feature, today it is dynamic project work that dominates, with variable teams in flexible locations. Discussions, decisions and work take place in the location that is best from an efficiency and results standpoint – such as in a Sedus turn around, which has been developed especially to satisfy the requirements of team and project work.
    Specifikim
    • Applications

      Swivel chair for use at project and meeting tables or temporary single workplaces.

      Seat shell, upholstery, swing mechanism and frame are designed to meet the needs of temporary activities such as team and project work or concentrated individual work.

      Swing mechanism

      The bottom of the shell ends with a form-fit to the swing mechanism. It allows movement backwards and forwards.

      Shell

      One-piece polypropylene shell, up to 40% recycled material. Seat in round basic shape with all-round dynamic chamfer on the front edge of the seat: Getting on from the side and standing sitting are made easier. Backrest with wrap-around shell contour allows change of posture for laterally turned in seat positions.

      Upholstery

      Seat upholstery thickness: 70 mm around the ischial tuberosities (sitz bone); 50 mm at front seat edge backrest upholstery thickness: 40 mm in the lumbar area; 15 mm at the backrest edge backrest upholstery with all-round upholstered surface at the backrest interface, integrated armrest pads and lumbar support shape. Soft sitting experience and permanent back support.

      Base version

      Aluminium star base with 5 arms, powder coated in black, clear white or polished.

      Castors

      Hard castors for soft floors (e.g. carpet) with a diameter of 65 mm are supplied.
      Soft castors for hard floors are optionally available.

      Glides

      Plastic or felt glides can also be ordered instead of castors. The glides with a plastic surface can be used universally, the felt surface is especially suited for sensitive floors.

      Seat height-adjustment

      Sedo-lift mechanism III: Full suspension of the body weight even in the bottom seat position due to pneumatic locking, practically wear-free, no failure or gas spring replacement. The patented mechanism is guaranteed for 30 years.
      Height adjustment 430 – 540 mm.

      Optional gas spring for infinitely variable height adjustment 420 - 550 mm.

      Operating features

      Simple operation for fast and intuitive use, as only one button for seat height adjustment.

      Weight
      11.5 kg

      Maximum user weight

      150 kg

      Quality standards

      • GS label by TÜV Rheinland LGA Products GmbH / DIN 4573 / DIN EN 16139 L1 / DIN 68878
      • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
      • AGR quality seal
      • Made in Germany
      • High-quality materials
      • Five year guarantee in accordance with the conditions in the price list
      • Produced in accordance with DIN ISO 9001
      • iF product design award 2015
      • interior innovation award 2015, Selection
      • German Design Award 2016, Special Mention

      Ecology

      • Largely dispensing with glued covers
      • Cover fabrics: Oeko-Tex standard 100
      • 10 year availability of spare parts
      • Easy maintenance thanks to simple part replacement
      • BLAUER ENGEL Award Winner
      • GREENGUARD certified
      • Global Reporting Initiative (GRI sustainability reporting criteria)
      • Produced in accordance with DIN ISO 14001 Environmental management
      • Eco balance FACT sheet
    Specifikime teknike
    • Referencë unikeoffice-swivel-chair-turn-around
    • Familja e produkteveSwivel chair
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-17
    • Numri i botimit1
    • Gjatësia (mm)821
    • Gjerësia (mm)678
    • Thellësia (mm)671
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 PërshkrimOffice chairs
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam