quarterback 2 swivel chair
quarterback 2 swivel chair
quarterback 2 swivel chair
quarterback 2 swivel chair
quarterback 2 swivel chair
quarterback 2 swivel chair
    sedus

    quarterback 2 swivel chair

    The timeless classic with a hundred possibilities – flexibility is at the heart of the quarterback 2. As a further development of the quarterback, the swivel chair offers a clever modular system that enables customised configurability. Optimised for the application situation and area of use, it remains a timeless classic with a stately back and striking angular design. Design your own unique Sedus product – after all, maximum comfort requires customised solutions. Our configurator guides you step by step through the various options and customisation possibilities of the product. At the end of the configuration process, you can request a non-binding quote, download images and planning data and test the product directly in the room using augmented reality. You can call up your personal configuration again at any time using your personal PIN code – just save it, come back later and make adjustments. Let's go! quarterback can be configured just the way you want it: with modular elements that can be easily connected, most of them without using any tools. Fully upholstered Membrane “Similar” mechanism with automatic weight adjustment Automatic seat tilt of up to 5° Lockable in the upright position Opening angle: 0, 8, 16, 26° Ideal for desk-sharing workstations “Similar” mechanism with individual weight adjustment With/without seat tilt adjustment of up to 4° Lockable in 3 positions Opening angle: 26° Ideal for permanently assigned workstations The matching visitor chair is available with an upholstered or membrane back, with or without armrests, as a cantilever chair or 4-legged frame (with castors or glides). Office chair (5-star base) Counter chair (5-Star) Visitor chair 4-star base Cantilever visitor chair Visitor chair Visitor chair 4-star base Various armrest versions (1D, 2D, 3D, 4D) or without armrests Lumbar support (height-adjustable and/or depth-adjustable) Sliding seat (adjustment range of 7 cm) Seat height adjustment: Sedo Lift III mechanism Neck support and coat hanger available as a set or separately We purchase around two thirds of the steel, aluminium and wood which we require to produce our products in Germany and almost all the rest from Europe, this helps us to avoid long delivery routes whilst, at the same time, boosting the local economy. We use materials which have been tested and assessed with respect to potentially adverse effects on human health and the environment. Covers not glued into place CFC-free foams Galvanisation with chrome III Use of certified upholstery fabrics in accordance with OEKO-TEX Standard 100 Produced using 100 % green electricity Produced in accordance with DIN EN ISO 9001 Quality management Produced in accordance with DIN EN ISO 14001 Environmental management Produced in accordance with DIN EN ISO 50001 Energy management Produced in accordance with DIN ISO 45001 Occupational safety Options Upholstery Seat upholstered, backrest with membrane cover Seat and backrest upholstered Different cover for backrest Membrane black natural white, sage green, anthracite, beige grey, brown grey, blue violet, grey blue, turquoise blue, red Model colour / plastic parts black light grey Lumbar support No lumbar support Height-adjustable lumbar support Lumbar support depth adjustment Armrests 2D armrests with plastic covers Height-adjustable plastic armrests 3D armrests with PUR covers, width adjustable 4D armrests with soft-touch covers 4D armrests with 360° rotatable soft-touch covers Without armrests Seat Standard seat Sliding seat (70mm adjustment range) Mechanism Similar mechanism with automatic weight adjustment Similar mechanism with automatic weight adjustment for light persons Similar mechanism with individual weight adjustment Similar mechanism with individual weight adjustment and forward tilt Seat height-adjustment Gaslift Gaslift for seat height 400 - 550 mm Sedo-lift mechanism III for seat height 420 - 530 mm Gaslift for counter design with footring Base 5-star plastic base, black 5-star plastic base, light grey 5-star aluminium base, black, light grey, polished Castors Hard castors for soft flooring Soft castors for hard flooring Constantly braked castors Fire protection Fire protection version in combination with the cover fabrics Fame, Nobel, One or Step Accessories Coat hanger Neck support with height and tilt adjustment – in black or light grey imitation leather (colour is defined by the model colour) or in a black membrane Set neck support/coat hanger Model prepared for retrofitting the accessories Norm DIN EN 1335-1:2023 untyped DIN EN 1335-1:2023 type A
    Specifikime teknike
    • Referencë unikequarterback-2
    • Data e botimit2026-04-23
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku