se:lab twin, Twin Height Adjustable Desk
se:lab twin, Twin Height Adjustable Desk
se:lab twin, Twin Height Adjustable Desk
se:lab twin, Twin Height Adjustable Desk
    sedus

    se:lab twin, Twin Height Adjustable Desk

    Efficient use of office structure and space: se:lab twin is a double workstation that meets these requirements and at the same time encourages a regular switch between sitting and standing. The design language and modern look are ideal for bench or spine configurations and agile team offices.

    Specifikim
    • Product family

      • Double workstation series

      The double workstation series must combine the benefits of a bench – promotion of workstation communication – with the ergonomic advantages of a single workstation with motorised adjustment – individual height adjustment in the sitting/standing range.

      Based on a joint frame platform, individual height adjustment of the two work surfaces must be possible. It must be possible to create classic bench configurations by linking up several double workstation units. The double workstation series must offer intelligent electrification options both for basic connection and the individual electrification of a single workstation.

      Frame system

      The frame must be based on a beam solution consisting of a double support beam and bolted desktop supports which are also used as side panels. The motors and the control must be optimally framed by the double support beams. The high-strength connection of the leg frames with the frame must be achieved by means of a stable screw system with 6 screws in order to ensure optimal force transmission into the frame system.

      The frame system of the double workstation units must have a gap of 100 mm between desktops.

      The following double workstations must be available:

      desktops with a depth of 700 mm – 1500 mm total depth

      desktops with a depth of 800 mm – 1700 mm total depth

      desktops with a depth of 900 mm – 1900 mm total depth

      Leg frames

      The double workstation programme must include the following height adjustment options:

      Motorised height adjustment:

      • 650–1280 mm
      • Round tube motor column
      • Stroke length 630 mm with double telescope
      • Diameter of the round supporting column H-frame 76 mm

      A workstation with motorised height adjustment must feature two control columns each with a drive. A double workstation unit with motorised height adjustment thus has a total of 4 drives. The motors are to be assembled in steel housings at the upper end of the control columns; these are connected securely to the frame system for optimum transmission of force to the frame. The smooth sliding guide must ensure that the double telescope runs safely and guarantee a high level of stability. The desk columns must be connected to form an H-frame using a cross member. The H-frame offers optimal leg room for users particularly when the double bench units are arranged in a row.

      The leg frames must be equipped with adjustment glides to balance out uneven floors.

      Desktops

      The following linear worktops must be available for the double workstation programme:

      • Depths: 700, 800, 900 mm
      • Widths: 1400, 1600, 1800, 2000 mm

      The desktops must have 90° corners as standard. Optionally, it must be possible to have rounded corners with a radius of r=50.

      Substrate

      The desktops must be available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

      The use of three-layer chipboard must be appropriate to the substrate compliant with EN 312-2003.

      With regard to formaldehyde emissions, the coated particle boards must comply with standard E05 according to EN 717-1.

    Specifikime teknike
    • Referencë unikese-lab-twin-workplace
    • Familja e produktevese:lab
    • Grupi i produkteveAdjustable Desks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-26
    • Numri i botimit1
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam