se:fit
se:fit
se:fit
se:fit
se:fit
se:fit
se:fit
    sedus

    se:fit

    Stimulating standing seat for flexible working. Movement is not just good for the body. Movement also stimulates the mind. With se:fit, Sedus has developed a versatile standing seat which encourages users to move around and also facilitates agile sitting and leaning. se:fit can be steplessly adjusted in height and easily carried along by its handle whether at a standing desk, bench and where standing seating is the order of the day. Design your own unique Sedus product – after all, maximum comfort requires customised solutions. Our configurator guides you step by step through the various options and customisation possibilities of the product. At the end of the configuration process, you can request a non-binding quote, download images and planning data and test the product directly in the room using augmented reality. You can call up your personal configuration again at any time using your personal PIN code – just save it, come back later and make adjustments. Let's go! For active and healthy working se:fit actively fosters healthy movement and the change of posture at work. Always a good match The height can be adjusted from 53 cm to 80 cm, opening up a wide range of possibilities. Designed for comfort and stability The concave seat and the sloping front edge ensure lasting comfort and secure support. Fits in everywhere The ergonomic plastic frame is available in black and white. Pleasant to the touch Model colour white can be combinated with the colour grey, blue or green Pleasant to the touch Model colour black can be combinated with the colour anthracite or red Intuitive and easy to adjust Ergonomically positioned controls are intuitive and stepless adjustable for every situation. Easy to take anywhere The se:fit can be easily carried in just one hand thanks to its grippable edge. We purchase around two thirds of the steel, aluminium and wood which we require to produce our products in Germany and almost all the rest from Europe, this helps us to avoid long delivery routes whilst, at the same time, boosting the local economy. We use materials which have been tested and assessed with respect to potentially adverse effects on human health and the environment. Sustainable production of se:fit • Produced in accordance with DIN ISO 14001 Environmental management • Produced in accordance with DIN EN 45001 Occupational safety
    Specifikime teknike
    • Referencë unikesefit
    • Data e botimit2026-06-25
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karriga për zyre
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit