Tempation C, Modular Desk, Height Adjustable
Tempation C, Modular Desk, Height Adjustable
Tempation C, Modular Desk, Height Adjustable
Tempation C, Modular Desk, Height Adjustable
    sedus

    Tempation C, Modular Desk, Height Adjustable

    Ergonomics begins where functionality ends. The Sedus temptation c desk system, for example, which combines design, ergonomics and economy. One of the strengths of this system is its convenient height-adjustment technology which guarantees maximum flexibility. The perfect way to work – temptation c makes a valuable daily contribution towards stress reduction and ergonomic work processes.

    Specifikim
    • Product family

      • Desks
        • Telescopic height adjustment
        • Tool-less ratchet adjustment
        • Crank-operated height adjustment
        • Gas spring height adjustment
        • Motorised height adjustment in two heights
      • Linking and add-on elements
      • Return table

      The continuous design language must facilitate a visually matching combination of the various height adjustment options.

      Frame system

      The frame system is based on a beam solution consisting of a central or double beam and table top support. The supporting frame always adapts perfectly to the shape of the table top. With angled desk tops, the supporting frame under the desk follows the full size table top. From a desk width of 1800 mm, an additional stabilisation strut is inserted in the front area of the table top. The table top supports ensure a high level of stability, and are also used to hold third level adapters, a CPU holder and laptop holder.

      Desks with telescopic, tool-less ratchet adjustment, crank-operated height adjustment or electric motor (650 - 1250 mm)

      The user-friendly frame system for desks that adjust either telescopically, by tool-less ratchet adjustment or by means of a crank consists of a central beam with welded table top supports. This steel frame is screwed to the table top. It varies according to the width of the table top. The leg frames are screwed securely to the frame to provide the optimum transmission of force into the frame system.

      Desks with gas spring or motorised height adjustment (720 – 1200 mm)

      The frame system is based on a beam solution consisting of a double beam and welded table top supports. The motors and control or synchronous shaft for height adjustment using a gas spring are framed perfectly by the double beams. The optimum connection between the leg frames and frame system is achieved by means of a sturdy screw system with six bushes that ensures the optimum transmission of force to the frame system.

      The compact construction of the connection between columns and frame system, and the optimum positioning of the columns, must eliminate the need for an additional cross-piece between the leg frames.

      Leg frames

      The desking programme includes the following options for height adjustment:

      Telescopic height adjustment:

      • 620 – 850 mm continuous
      • Cross section rectangular vertical tube 90 x 50 mm

      Tool-less ratchet adjustment by means of ratchet adjustment:

      • 620 – 850 mm
      • Cross section rectangular vertical tube 90 x 50 mm

      Crank-operated height adjustment:

      • 620 – 850 mm continuous
      • Cross section rectangular vertical tube 90 x 50 mm

      Gas spring height adjustment:

      • 720 – 1180 mm continuous
      • Stroke length 460 mm with single telescope
      • Cross section rectangular vertical tube 100 x 60 mm

      Motorised height adjustment (single telescope):

      • 720 – 1200 mm continuous
      • Stroke length 480 mm with single telescope
      • Cross section rectangular vertical tube 100 x 60 mm

      Motorised height adjustment temptation ci (double telescope):

      • 650 - 1250 mm
      • Stroke length 600 mm with double telescope
      • Cross section rectangular vertical tube 90 x 60 mm

      The leg frames have adjustment glides to balance out uneven floors.

      Depending on the application, asymmetrical leg frames of 800 and 900 mm depth or symmetrical leg frames of 600 mm are used for the end leg frames.

      Telescopic, tool-less ratchet adjustment or crank-operated height adjustment

      The leg frames are screwed securely to the central beam. The holder forms a strong yet simple interface for quick assembly. The combination of positive fit and positive connection helps to achieve the high level of stability.

      Gas spring height adjustment

      The desks have control columns with gas spring technology. The columns are synchronised by means of a shaft. The telescopic leg has a high quality chrome-plated surface.

      Motorised height adjustment (720 – 1200 mm)

      The desks have a control column with one drive per leg frame. The motors are contained in steel housings on the outside that are connected to the frame system by means of six bushes, and ensure the optimum transmission of force to the frame. The smooth gliding movement ensures that the single or double telescope runs safely, guaranteeing a high level of stability.

      Motorised height adjustment (650 - 1250 mm)

      Motorised height adjustment with double telescope is provided in the range 650 - 1250 mm. It has a sensor function as standard. A modern up-down control element is provided with the option of an inset control in the table top. A wireless charging element that can be fitted under the table top for the wireless charging of smartphones is available.

      Castors

      Sets of castors are available as accessories for desks with telescopic, tool-less ratchet adjustment or crank-operated height adjustment. The castors are 50 mm in diameter. The desk is 55 mm higher if castors are used.

      Spacers

      For motorised height-adjustable tables, black spacers are available for a variety of configurations to guarantee a safety distance of 30 mm. If free-standing screens are used, spacers are also available that guarantee a safety distance of 100 mm.

      Table tops

      There is a choice of rectangular and free-form table tops.

      Dimensions

      Linear worktops:

      • Depth: 600 mm, width: 800/1000/1200/1400/1600/1800/2000 mm
      • Depth: 800 mm, width: 800/1000/1200/1400/1600/1800/2000 mm
      • Depth: 900 mm, width: 800/1000/1200/1400/1600/1800/2000 mm

      Further worktops in the following free formats:

      • Integra 80°
      • Integra concave/Integra R80
      • Integra 90° with 436/600/800 connection
      • Integra 120° symmetrical and asymmetrical
      • Integra 135° symmetrical and asymmetrical

      It is possible to link the worktops with various add-on elements and linear desks.

      Carrier material/substrate

      The desktops are available as 19 mm three-ply fine chipboard with melamine resin finish or veneer.

      The use of three-ply fine chipboard is appropriate to the substrate as per EN 312-2003.

      Only E1 quality wood materials are to be used.

    Specifikime teknike
    • Referencë uniketemptation-c-conference-table
    • Familja e produkteveTemptation C
    • Grupi i produkteveModular Desks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-26
    • Numri i botimit1
    Të ngjashme
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Egjipt
    Austri
    Arabia Saudite
    Belgjikë
    Armeni
    Bjellorusi
    Azerbaixhan
    Bosnjë dhe Hercegovinë
    Bahrejn
    Bulgari
    Bangladesh
    Danimarkë
    Brunei
    Estoni
    Butan
    Finlandë
    Emiratet e Bashkuara Arabe
    Francë
    Filipinet
    Gërnzi
    Gjeorgji
    Gjermani
    Hong-Kong
    Gjibraltar
    Indi
    Greqi
    Indonezi
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam