Universal side table se:tea
Universal side table se:tea
Universal side table se:tea
Universal side table se:tea
Universal side table se:tea
    sedus

    Universal side table se:tea

    Universal side table Streamlined appearance, elegant presentation, timeless design – here is the black, universal side table se:tea. Due to its lean dimensions and a design in three different heights, it perfectly suits every working and resting area, either used on its own or in a set. Robust and stable, se:tea offers space to accommodate a laptop, mobile phone etc.
    Specifikim
    • Filigree, light and suitable for a variety of applications: the universal side tables.

      Functional range

      These elegant side tables, which can be used universally thanks to their compact dimensions and filigree appearance, offer ideal space for storing a laptop, mobile phone, coffee or tea mug.

      Application areas

      Can be used anywhere where people work, relax or eat.

      • Project rooms and workshops
      • Central zone / intermediate areas
      • Lounge & reception areas
      • Canteen, bistro & cafeteria
      • Quiet zones & retreats

      Table top

      The tables have a uniform tabletop size and thickness. With its calm and filigree form language, the design contributes to creating a soothing atmosphere.

      Diameter: 450 mm Thickness: 2 mm

      Frame

      Metal column (Ø22 mm) with metal plate (Ø300 mm) as base. The symmetrical design of the frame in relation to the tabletop offers not only visual harmony, but also a high degree of structural stability. The side tables can be conveniently used individually or as a group in a single unit.

      Surface

      Tabletop: black, powder coated

      Frame: black, powder coated

      Weight (net):

      • 6.4 kg for a height of 420 mm
      • 6.5 kg for a height of 490 mm
      • 6.6 kg for a height of 560 mm

        Shipping & dispatch:

        • Easy assembly with no tools
        • Individually packed in a cardboard box
          • Packaging weight without contents: 1.38 kg
          • Packaging dimensions:
            Length: 580 mm, width 480 mm and height 90 mm

        Quality standards:

        • Made in Germany
        • Five-year guarantee in accordance with the conditions in the price list
        • Production according to DIN ISO 9001

        Ecology:

        Comparatively low CO2 emissions during production and shipping, due to resource-saving handling.

        • 10 years availability of spare parts
        • Ease of servicing due to easily exchangeable parts
        • Production according to DIN ISO 14001 Environmental Management System
      Specifikime teknike
      • Referencë unikeuniversal-side-table-se-tea
      • Familja e produkteveUniversal Side table
      • Grupi i produkteveSide Tables
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-10-17
      • Numri i botimit1
      • Gjatësia (mm)418
      • Gjerësia (mm)450
      • Thellësia (mm)450
      Të ngjashme
      • Prodhuar nëGjermani
      Klasifikimi
      • Kategoria BIMobjectMobilje - Tavolinë
      • IFC classificationMobilje
      • Uniclass 2015 CodePr_40_50_21_14
      • Uniclass 2015 PërshkrimCoffee tables
      • CSI MasterFormat 2014 Code12 58 23
      • CSI MasterFormat 2014 TitleCoffee Tables
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Rajoni i disponueshëm

      Europe Asia Africa
      Andorrë
      Afganistan
      Egjipt
      Austri
      Arabia Saudite
      Belgjikë
      Armeni
      Bjellorusi
      Azerbaixhan
      Bosnjë dhe Hercegovinë
      Bahrejn
      Bulgari
      Bangladesh
      Danimarkë
      Brunei
      Estoni
      Butan
      Finlandë
      Emiratet e Bashkuara Arabe
      Francë
      Filipinet
      Gërnzi
      Gjeorgji
      Gjermani
      Hong-Kong
      Gjibraltar
      Indi
      Greqi
      Indonezi
      Holandë
      Irak
      Hungari
      Iran
      Irlandë
      Ishujt Cocos (Keeling)
      Ishujt Alandë
      Izrael
      Ishujt Faroe
      Japoni
      Ishulli i Njeriut
      Jemen
      Islandë
      Jordani
      Itali
      Kamboxhi
      Kroacia
      Katar
      Letoni
      Kazahstan
      Lihtenshtajn
      Kinë
      Lituani
      Kirgistan
      Luksemburg
      Korea e jugut
      Mali i Zi
      Korea e Veriut
      Maltë
      Krishtlindje Island
      Maqedonia e Veriut
      Kuveit
      Mbretëria e Bashkuar
      Laos
      Moldovë
      Liban
      Monako
      Makao
      Norvegji
      Malazi
      Poloni
      Maldive
      Portugali
      Mianmar (Burmë)
      Qipro
      Mongoli
      Qyteti i Vatikanit
      Neoal
      Republika Çeke
      Oman
      Rumani
      Pakistan
      Rusi
      Palestinë
      San-Marino
      Singapor
      Serbi
      Siria
      Shqipëri
      Sri-Lankë
      Sllovaki
      Tajlandë
      Sllovenia
      Tajvan
      Spanjë
      Taxhikistan
      Suedi
      Territori Britanik i Oqeanit Indian
      Svalbard dhe Jan Mayen
      Turkmenistan
      Ukrainë
      Turqi
      Xhersej
      Uzbekistan
      Zvicër
      Vietnam