Universal stool se:dot
Universal stool se:dot
Universal stool se:dot
Universal stool se:dot
Universal stool se:dot
    sedus

    Universal stool se:dot

    Universal stool The office is a hub for personal exchange as well as a central location for planned and informal meetings. Classic workspaces are no longer just characterised by desks and swivel chairs; rather, they also come with homely elements that provide the feel-good factor. As a universal stool, se:dot fits into any work situation – in workshop rooms, places of retreat and lounge areas. It stands out due to its comfortable seat and creates a cosy look.
    Specifikim
    • Small accents even when sitting

      For holistic concepts in office planning down to the last detail. In particular, creative and communicative working methods are supported by the light and flexible seating options.

      Application areas

      • Workshop, seminar and meeting rooms
      • Meeting points for communication, managing contacts and hubs, for example, lounge and reception areas
      • Informal and agile meetings
      • Meeting & seminar rooms
      • Canteen, bistro and cafeteria

      Seat and carcass

      The cylindrically rounded shape not only boasts a modern design, the shape in particular encourages dynamic sitting and movement. Due to the completely upholstered surface made of soft foam and the interior made of cardboard, the stool is very light. Seat upholstery and outer upholstery can be chosen in different cover materials or colours, which allows for a two-colour design.

      Upholstery:

      • Upholstery thickness: approx. 45 mm
      • Seat height: 390 mm / 450 mm

      Cover:

      • available in all current fabric and leather collections.
      • Carcass and cover can be configured independently from each other within one fabric collection.
      • Leather and imitation leather covers can be combined with each other and with all fabric collections.

      Operating features

      • Robust, lightweight design
      • Low total weight enables easy transport or carrying
      • Secure stand due to flush black anti-slip fabric

      Only for the small stool (pf-905):

      The integrated leather strap allows the stools to be moved around intuitively and quickly

      • Leather strap always in black

      Weight:

      • for a diameter of 430 mm: 4.5 kg
      • for a diameter of 730 mm: 9.7 kg

      User weight:

      110 kg

        Additional features

        • Fire protection version EN 1021, Part 1&2 (Code 6004) – possible in combination with cover fabrics Step or Fame.
        • Fire protection version UK FFSR (Code 6024) – possible in combination with cover fabric Fame.
        • Fire protection version UNI CLASS 1.IM. (Code 6044) – possible in combination with cover fabric Step.

        Shipping & dispatch

        fully assembled in foil packaging. Cardboard box packaging available on request.

        Only for the small stool (pf-905):

        Available in packaging suitable for parcel services
        (445 x 445 x 480 mm & 1,5 kg)

        Quality standards:

        Company:

        • Produced in accordance with DIN ISO 9001 Quality management
        • Produced in accordance with DIN ISO 14001 Environmental Management System

        Product:

        • GREENGUARD certified
        • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
        • High-quality materials
        • 5-year guarantee
        • GS label of TÜV Rheinland LGA Products GmbH DIN EN 16139 L1/DIN 4573

        Ecology:

        • All components are separable and recyclable by type
        • 10 years availability of spare parts
        • Cover fabrics: Eco-Tex standard 100
        • Covering material not glued into place
        • Easy to dismantle
        • Eco balance FACT sheet
      Specifikime teknike
      • Referencë unikeuniversal-stool-se-dot
      • Familja e produkteveUniversal stool
      • Grupi i produkteveStool
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-10-17
      • Numri i botimit1
      • Gjatësia (mm)450
      • Gjerësia (mm)453
      • Thellësia (mm)428
      Të ngjashme
      • Prodhuar nëGjermani
      Klasifikimi
      • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
      • IFC classificationMobilje
      • Uniclass 2015 CodePr_40_30_29
      • Uniclass 2015 PërshkrimFitted chairs, seats and benches
      • CSI MasterFormat 2014 Code12 52 23
      • CSI MasterFormat 2014 TitleOffice Seating
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Rajoni i disponueshëm

      Europe Asia Africa
      Andorrë
      Afganistan
      Egjipt
      Austri
      Arabia Saudite
      Belgjikë
      Armeni
      Bjellorusi
      Azerbaixhan
      Bosnjë dhe Hercegovinë
      Bahrejn
      Bulgari
      Bangladesh
      Danimarkë
      Brunei
      Estoni
      Butan
      Finlandë
      Emiratet e Bashkuara Arabe
      Francë
      Filipinet
      Gërnzi
      Gjeorgji
      Gjermani
      Hong-Kong
      Gjibraltar
      Indi
      Greqi
      Indonezi
      Holandë
      Irak
      Hungari
      Iran
      Irlandë
      Ishujt Cocos (Keeling)
      Ishujt Alandë
      Izrael
      Ishujt Faroe
      Japoni
      Ishulli i Njeriut
      Jemen
      Islandë
      Jordani
      Itali
      Kamboxhi
      Kroacia
      Katar
      Letoni
      Kazahstan
      Lihtenshtajn
      Kinë
      Lituani
      Kirgistan
      Luksemburg
      Korea e jugut
      Mali i Zi
      Korea e Veriut
      Maltë
      Krishtlindje Island
      Maqedonia e Veriut
      Kuveit
      Mbretëria e Bashkuar
      Laos
      Moldovë
      Liban
      Monako
      Makao
      Norvegji
      Malazi
      Poloni
      Maldive
      Portugali
      Mianmar (Burmë)
      Qipro
      Mongoli
      Qyteti i Vatikanit
      Neoal
      Republika Çeke
      Oman
      Rumani
      Pakistan
      Rusi
      Palestinë
      San-Marino
      Singapor
      Serbi
      Siria
      Shqipëri
      Sri-Lankë
      Sllovaki
      Tajlandë
      Sllovenia
      Tajvan
      Spanjë
      Taxhikistan
      Suedi
      Territori Britanik i Oqeanit Indian
      Svalbard dhe Jan Mayen
      Turkmenistan
      Ukrainë
      Turqi
      Xhersej
      Uzbekistan
      Zvicër
      Vietnam