SL175 1-3/4" Snap Lock Panel

SL175 1-3/4" Snap Lock Panel

  • Structural Standing Seam Metal Roofing System
  • Commercial profile for multiple deck and slope applications
  • Combines optimum performance with excellent value
  • Specially designed clip allows thermal movement
  • Tested panel for rated assemblies achieves higher performance levels
Specifikim
  • • Minimum Slope = 1":12"

    • Actual Panel Width: 11.625-17.625" from

    18-24" Coil

    • Solid Substrate or Open Framing (max. 4’ OC)

    • Structural, Hydrostatic Panel

    • Snap Seam – No Field Seaming Required

    • 24 and 26 Gauge Galvalume®

    • .032" Aluminum

    • 35 Year Finish Warranty on Kynar 500 Finish

    • Weather Tight Warranty Available

    • Underlayment Required with Solid Substrate

    Sentrigard Quadro-Plus, Sentriclad architectural metals, Sentrigard roofing systems, prefabricated metal panels

    Sentrigard metal roofing, architectural metal panels, metal cladding systems

    • Durability: long-lasting metal roofing, weatherproof metal panels, corrosion-resistant cladding
    • Sustainability: recycled metal content, sustainable building materials, LEED-certified metal roofing
    • Aesthetics: custom metal panel colors, architectural design flexibility, modern metal cladding systems
    • Performance: energy-efficient metal roofing, fire-resistant metal panels, acoustical metal systems
    • Comparison: Sentrigard vs. other metal roofing brands, metal roofing cost comparison, best metal roofing for cold climates
    • Location: metal roofing Indianapolis, metal cladding contractors Chicago, prefabricated metal panels Seattle
    • Project-Specific: metal roofing for restaurants, metal cladding for schools, metal panels for multi-family housing
    • Informational: benefits of metal roofing, types of metal cladding systems, how to choose a metal roofing contractor
Specifikime teknike
  • Referencë unikesl175-snap-lock-panel
  • Familja e produkteveCommercial Roofing
  • Grupi i produkteveProfiles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-08
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Kodi ETIMEG019610
  • Emri ETIMRoofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 PërshkrimRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika