X6535 - Rad/Fluoro/Tomo Unit, Urologic, Digital
SEPS2BIM

X6535 - Rad/Fluoro/Tomo Unit, Urologic, Digital

This system is specifically designed to perform digital radiographic/fluoroscopic examinations in the Urology Department. The characteristics and components include a 80 kW micro-processor controlled x-ray generator, urological table with integrated tube stand, 16 inch multi-field Image Intensifier (I.I.), video chain, disc recorder and required accessories. The Digital Spot Imaging consists of a computer, keyboard with acquisition and viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible or latest version, for easy linkage to filmless image management systems and review stations. TV monitors shall be tower mounted or suspended from the ceiling.
Specifikime teknike
  • Referencë unikeX6535
  • Familja e produkteveRad
  • Grupi i produkteveFluoro
  • LlojiObjekti i Kërkesës
  • Data e botimit2016-01-01
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMjekësi - Të gjitha
  • IFC classificationElemente mobiluese