High-speed door S 915 SEL

High-speed door S 915 SEL

Seuster high-speed door S 915 SEL SoftEdge®_x000D_ _x000D_ Internal door with fabric curtain and patented anti-crash system _x000D_ _x000D_ Clear dimensions_x000D_ (LDB X LDH) 1000-5000 x 1500-5000 mm_x000D_ _x000D_ Door travel speeds _x000D_ Open: approx. 1.5 m/s_x000D_ Close: approx. 0.8 m/s_x000D_ _x000D_ Application areas: Commercial halls, industrial halls, warehouses, internal door, supermarket, material processing, industrial doors
Specifikim
  • _x000D_ Door leaf_x000D_ Curtain made of special textile-reinforced UPVC material. Material thickness approx. 1.5 mm, available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey. Vision field with a total height of _x000D_ 900 mm across the entire door width. The curtain is partitioned into individual curtain sections by aluminium profiles. These profiles increase the stability of the curtain. In addition, they allow quick and simple replacement of the individual curtain sections in case of repair. The innovative and patented SoftEdge® bottom weather seal prevents damage and resulting downtime of the door system. _x000D_ _x000D_ Design_x000D_ Self-supporting side guide rails made of canted, galvanized steel with integrated safety light curtain for monitoring the door closing zone. Optimal sealing between the door leaf _x000D_ and the side elements by special seals integrated into the side elements._x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device, digital limit switch. Motor power 1.1 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator_x000D_ on order. _x000D_ _x000D_ Control_x000D_ Standard 1-phase frequency converter control BK 150 FUE-1 in a plastic control box, IP 54, 1-phase, 230 V, dimension (W x H x D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, automatic timer and display. Connection cable with CEE plug._x000D_ _x000D_ Colour-coded plug-in control wiring for quick and easy connection of safety equipment and accessory components._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power failure via emergency crank handle._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim._x000D_ _x000D_ Application areas: commercial halls, industrial halls, warehouses, internal door, supermarket, material processing, industrial doors
Specifikime teknike
  • Referencë unike1022
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2022-04-12
  • Numri i botimit1
  • Gjatësia (mm)5000
  • Gjerësia (mm)5000
Të ngjashme
  • Materiali kryesorPVC
  • Materiali dytësorGalvanized steel
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër