High-speed door S 1500 Clean

High-speed door S 1500 Clean

Seuster high-speed door S 1500 Clean_x000D_ _x000D_ The clean room door, pressure resistant up to 50 Pa_x000D_ _x000D_ Clear dimensions_x000D_ (LDB X LDH) 1000-2500 x 2000-3000 mm_x000D_ _x000D_ Door travel speeds _x000D_ Open: approx.. 1.5 m/s_x000D_ Close: approx. 0.5 m/s_x000D_ _x000D_ Application areas: internal door, food industry, clean room, industrial doors
Specifikim
  • _x000D_ Door leaf_x000D_ Fully transparent door curtain with special material thickness of 4 mm, with additional wind locks in curtain pockets. Curtain pockets available in the five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey._x000D_ Heavy-duty aluminium bottom part as optimal bottom edge._x000D_ _x000D_ Design_x000D_ Self-supporting, side guide rails made of canted stainless steel. To minimise leakage, with special canting to optimise sealing between the side elements and door curtain for use with differential pressures of up to 50 Pa in the fitting location. Chamfered shaft and operator cladding in stainless steel. _x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device and digital limit switch. Motor power 1.1 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator_x000D_ on order. _x000D_ _x000D_ Control_x000D_ Standard 1-phase frequency converter control BS 150 FUE‑1 in a stainless steel control box, IP 65, 1-phase, 230 V, dimension (W × H × D) = 300 × 500 × 200 mm, frequency converter, electronic travel limit setting, push button Open-Stop-Close, main switch, automatic timer and display._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power failure via emergency crank handle._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim._x000D_ _x000D_ Application areas: internal door, food industry, clean room, industrial doors
Specifikime teknike
  • Referencë unike1121
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2022-04-12
  • Numri i botimit1
  • Gjatësia (mm)3000
  • Gjerësia (mm)2500
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër