High-speed door RTS 4000 PU H 42

High-speed door RTS 4000 PU H 42

Seuster high-speed door RTS 4000 PU H 42_x000D_ _x000D_ Insulated external door with fixed door curtain with thermal break and high-lift track application_x000D_ _x000D_ Clear dimensions_x000D_ (LDB X LDH) 1500-5000 x 1500-6500 mm_x000D_ _x000D_ Door travel speeds _x000D_ Open: approx. 1.5 – 2.5 m/s_x000D_ Close: approx. 0.5 m/s_x000D_ _x000D_ Thermal insulation_x000D_ acc. to DIN EN 12428 Ud = 1.04 W/(m²K)_x000D_ _x000D_ Application areas: Night doors, commercial halls, industrial halls, warehouses, external door, material processing, industrial doors
Specifikim
  • _x000D_ Door leaf_x000D_ The individual 42 mm PU-foamed and hot-galvanized steel sections with thermal break provide excellent insulation values with an attractive design, White aluminium RAL 9006. The exterior is characterised by the fine Micrograin lines, on the interior the sections are Stucco-textured._x000D_ _x000D_ Design_x000D_ Multi-part side guide rails made of canted, galvanized steel with integrated, and thus protected, safety light curtain for monitoring the door closing zone. Optimal sealing between the door leaf and the side elements by special seals integrated into the side elements._x000D_ High-lift track application from a required headroom of 750 mm for the optimal redirecting of the door leaf. The additional counter weights in the door side elements ensure quiet door travel at the highest speeds in combination with the lowest material wear._x000D_ _x000D_ Operator_x000D_ Direct drive operator with electromagnetic brake, integral catch safety device, digital limit switch. Motor power 1.5 kW, connecting voltage 400 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator_x000D_ on order. _x000D_ _x000D_ Control_x000D_ Standard powerful 3-phase frequency converter control AK 500 FUE‑1 in a plastic control box, IP 54, 3-phase, 400 V, dimension (W × H × D) = 230 × 460 × 200 mm, frequency converter, electronic travel limit setting, “Open-Stop-Close” membrane push button, main switch, emergency Off button, automatic timer and display, connection cable with CEE plug._x000D_ _x000D_ Colour-coded plug-in control wiring for quick and easy connection of safety equipment and accessory components._x000D_ _x000D_ Emergency opening _x000D_ Emergency opening in case of power failure via emergency hand chain with a standard length of 10000 mm all-round incl. information sign and wall holder._x000D_ _x000D_ The design of the high-speed rolling shutter complies with DIN EN 13241:2016-12. Sustainability has been confirmed by an environmental product declaration (EPD) in accordance with ISO 14025:2011-10 and EN 15804:2012 + A1:2013 from the ift (Institute of window technology) in Rosenheim._x000D_ _x000D_. * The wind class / opening speed depends on the selected clear dimensions._x000D_ ** Insulation value in relation to door size 4000 x 4000 mm without glazing with Thermoframe._x000D_ _x000D_ Application areas: Night doors, commercial halls, industrial halls, warehouses, external door, material processing, industrial doors
Specifikime teknike
  • Referencë unike1430
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2022-04-12
  • Numri i botimit1
  • Gjatësia (mm)6500
  • Gjerësia (mm)5000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Emrin UNSPSCMetal doors
  • UNSPSC code30171505
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër