High-Speed door TLS 1000 Turbolux

High-Speed door TLS 1000 Turbolux

SEUSTER High-speed door TLS 1000 TurboLux

Fastest spiraldoor with maximum transparency and counterweights

Clear dimension: Max. (LB x LH) 5000 x 5000 mm

Resistance to wind load in acc. with DIN EN 12424 class  2*

Optional: wind class 4

door travel speed: Open max. 3.5 m/s - Close max. 1.0 m/s

Light grille in version IP 67 in the door side assemblies for non-contact securing of the door closing zone up to a height of 2500 mm

Specifikim
  • door leaf

    curtain made of 1,5 mm polycarbonat-sections with aluminum profiles
    sections height 550 mm

    construction

    Multi-part side guide rails made of canted, galvanized steel with integrated, and thus protected, safety light grille for monitoring the door closing zone. Optimal sealing between the door leaf and the side assemblies by special seals integrated into the side assemblies.The spiral bracket ensures secure, non-contact and low-wear rolling up of the door leaf sections.The additional counter weights in the door side assemblies ensures quiet door travel at the highest speeds in combination with the lowest material wear.

    Operator

    Operator with spur gear stage with electromagnetic brake and integral catch safety device. Motor power 1.8 kW, connecting voltage 400 V, 50 Hz, protection category IP 54. Free choice of right or left arrangement of the operator on order.

    Control

    Standard powerful 3-phase frequency converter control AK 500 FUE-1 in a plastic control cabinet, IP 54, 3-phase, 400 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, main switch, emergency-off button, automatic timer and display, connection cable with CEE plug.

    Emergency opening and closing

    Hand chain

Specifikime teknike
  • Referencë unike3787
  • Familja e produkteveIndustrial doors
  • Grupi i produkteveHigh-speed doors
  • LlojiMaterial për ndërtim
  • Data e botimit2023-09-18
  • Numri i botimit1
  • Gjatësia (mm)5000
  • Gjerësia (mm)5000
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 PërshkrimIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors

Rajoni i disponueshëm

Europe
Austri
Gjermani
Zvicër