1919/8 30F Clearview - FIRE RESISTANT
1919/8 30F Clearview - FIRE RESISTANT

    1919/8 30F Clearview - FIRE RESISTANT

    Glass block 1919/8 30F has a structure with high mechanical resistance to the action of flames, the propagation of fire, smoke and heat for 30 minutes (value El 30 according to European norm EN357 and F30 according to German norm DIN 4102-3). This class of resistance gives the structure not only stability and strength but also limits the passage of heat radiations, thus also preventing the heating of objects placed in the environments protected by the glass blocks. Glass block 1919/8 30F is available in the smooth glass design and with three finishings (transparent, sand blasted on 1 side or on 2 sides) combiningsafety requirements and aesthetic values. Due to their specific performance, 1919/8 30F glass blocks are used in buildings destined for public use /hotels, schools, nursing homes, restaurants, cinemas, etc.) and in buildings where flammable or combustible materials are stored and/or handled. In all these cases the vertical installation of fire-resistant glass blocks must be carried out following the indications in the product certifications and all necessary precautions must be taken to ensure the rapid evacuation of people in the case of fire.
    Specifikim
    • 1919/8 30F Seves Glassblock - Fire resistant for vertical panels

      THERMAL INSULATION U (W/m2 K): 2.2

      SOUND INSULATION (dB): 47

      FIRE RESISTANCE CLASS: EI 30

      DIMENSIONS (cm): 19x19x8

      WEIGHT (Kg): 4,15

      PIECES/M2 (pcs/m²): ∼ 23 (joint 15mm)

      PACKAGE:

      N. PIECES/BOX: 4

      N. PIECES/PALLET: 240


      glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio - resistente al fuoco - fire resistant - EI

    Specifikime teknike
    • Referencë unike1919_8_30F_Clearview
    • Familja e produkteveTechnology - resistenti al fuoco - verticali
    • Grupi i produkteve1919/8 30F Clearview
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-27
    • Numri i botimit1
    • Gjatësia (mm)190
    • Gjerësia (mm)190
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorXham
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Xham & Lustrim
    • IFC classificationBllok
    • Uniclass 2015 CodePr_20_93_33
    • Uniclass 2015 PërshkrimGlass blocks and panels
    • CSI MasterFormat 2014 Code08 81 00
    • CSI MasterFormat 2014 TitleGlass Glazing
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve