BLM 400 Washbasin Wall Frame
SIAMP UK

BLM 400 Washbasin Wall Frame

The advantages of BCM790: - Fast, precise, easy installation. - Robust, load bearing to 150kg. - Versatile to receive a large variety of washbasins FOCUS ON: #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 150 kg load bearing resistant frames.
Specifikim
  • Wall frame for wall hung washbasin, 10-year guarantee, 2 wall fixing points. Adjustable height from 1100 to 1300 mm, width 400 mm, adjustable depth from 80 to 245 mm. Adjustable height position of washbasin, water supply and drain. Supplied with fixing and connection accessories.
Specifikime teknike
  • Referencë unike31-1250-10
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveBLM 400
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-11
  • Numri i botimit1
  • Gjatësia (mm)1100
  • Gjerësia (mm)400
  • Thellësia (mm)80
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëMonako
  • Prodhuar nëMonako
  • Weight Net (kg)10
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar