WC Pack Standard Samoa
SIAMP UK

WC Pack Standard Samoa

Dual flush 6/4L
Specifikim
  • Complete pack comprising BCM 350 wall frame, 6 litre insulated cistern with NF approved components. Factory preset at 6/4 litres with integral dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate operation. Supplied with fixing accessories for floor or wall fixing, dual flush plate, accessories for protection during the construction phase, ceramic wall hung WC, white thermoplastic toilet seat with stainless steel hinges, 90° outlet pipe and WC connectors.
Specifikime teknike
  • Referencë unike31-1858-15
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveSamoa
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-11
  • Numri i botimit1
  • Gjerësia (mm)350
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëMonako
  • Weight Net (kg)38
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar