SCU 350 Bidet Wall Frame
SIAMP UK

SCU 350 Bidet Wall Frame

The advantages of BCM790: - Fast, precise, easy installation. - Robust, load bearing to 400kg. - Versatile to receive a large variety of pans or bidets - Versatile to receive a large variety of cisterns - Versatile to receive a large variety of drainages FOCUS ON: #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing resistant frames.
Specifikim
  • Wall frame for wall hung bidet, 10-year guarantee, self supporting, 4 floor fixing points. Adjustable height from 508 to 550 mm, width 350 mm. Bidet supply bent pipes from Ø 30 to 50 mm, bidet drain bent pipes from Ø 90 to 120 mm. Supplied with floor and bidet fixing accessories. Supplied without cistern, bent pipe and bidet connector.
Specifikime teknike
  • Referencë unike31-2505-10
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveSCU 350
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-11
  • Numri i botimit1
  • Gjerësia (mm)350
  • Thellësia (mm)140
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëMonako
  • Prodhuar nëTurqi
  • Weight Net (kg)11.45
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar