Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
Ingénio Self-supporting WC Frame
    SIAMP UK

    Ingénio Self-supporting WC Frame

    The advantages of INGENIO: - Fast, precise, easy installation. - Ultra quiet, and water saving. QUIETO delayed action inlet valve with acoustic levels of only 9dB. - INGENIO is 100% NF self supporting without any wall fixing. From fill valve to structure, all components are NF certified. - Unique: the only WC supporting frame on the market 100%certified at 9 dB. - Robust, load bearing to 400kg. - Reliable: a triple internal control process guarantees the safety and reliability of the system. - Specify and install with the confidence of a 10 year guarantee. - Large choice of elegant and stylish flush plates. FOCUS ON: #ULTRA QUIET The first WC wall frame equipped with an ultra-quiet inlet valve, acoustic levels of only 9 dB. #WATER SAVING The box that surrounds the float of Quieto has 2 functions: - the first is to delay the inlet valve from re-fi lling the cistern until the flush valve has closed. Saving water from being wasted during the flushing cycle. - the second is to maintain a consistent volume of water entering the cistern. As the cistern refills with speed, the water spills over into the box, rapidly lifting the float for a quick reliable shut off. #INSTALLATION READY Height and depth adjustments are made simple with our fast fix solutions, ready for first fix installation in an instant. - feet are supplied in the installation position - self-braking vertical adjustment for precise height setting - built-in bullseye spirit level - Snap & click, fast fixing mounting rods
    Specifikim
    • Self-supporting frame for wall hung WC, NF approved components, 10-years guarantee, self-supporting 400kg with possible wall fixing. Height from 1100 to 1300 mm, width 350 mm, depth from 150 to 240 mm. Insulated cistern equipped with a dual flush valve and a hyper silent and water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integrated isolating valve. Front flush plate actuation. Includes: fixation accessories, cladding reservation boxes Optional: - QUIETO OD hyper-silent or 95L silent inlet valve - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - bowl connexion (supply and drainage) - flush plate Item n# Description 10002234 INGENIO SELF-SUPPORTING [CE CL2 6/4l] [PVC Ø110/100M Rotative Drainage] 10004232 INGENIO SELF-SUPPORTING [CE CL1 6/3l] [PVC Ø110/100M 90° Drainage] [Bowl Connection] 31310110 INGENIO SELF-SUPPORTING [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage] 31310310 INGENIO SELF-SUPPORTING [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage] [Bowl Connection] 31310410 INGENIO SELF-SUPPORTING [CE CL1 4/2,5l] [PVC Ø100M Rotative Drainage] 31311110 INGENIO SELF-SUPPORTING QUIETO-OD [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage]
    Specifikime teknike
    • Referencë unike3131xx10
    • Familja e produkteveConcealed cisterns
    • Grupi i produkteveIngenio
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-11
    • Numri i botimit1
    • Gjatësia (mm)1100
    • Gjerësia (mm)350
    • Thellësia (mm)150
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëMonako
    • Weight Net (kg)17.6
    Klasifikimi
    • Kategoria BIMobjectSanitar - Cisternat Tualeti
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 PërshkrimWC cisterns
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar