Album 360 Flush Plate
Album 360 Flush Plate
Album 360 Flush Plate
    SIAMP UK

    Album 360 Flush Plate

    ALBUM 360, the warm feeling of wood. FOCUS ON: #DECORATION CHOICE: Get the right decoration picking out the adapted colour, wood aspect or stone aspect from our wide decoration catalogue. Contact with to receive the decoration catalogue. #INSPIRED COLLECTIONS - MATERIAL: Following current trends, our range of creative plates will allow you to achieve a welcoming and original look thanks to a choice of colours and styles.
    Specifikim
    • ALBUM 360 is made from wood panel. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 31179010 PC DV ALBUM 360 CHENE NATUREL BRILLANT SIAMP 31179060 PC ALBUM 360 INGENIO Chêne naturel/Chromé brillant SIAMP 31179110 PC DV ALBUM 360 BETON BRILLANT SIAMP 31179160 PC ALBUM 360 INGENIO Béton/Chromé brillant SIAMP 31179210 PC DV ALBUM 360 NOIR BRILLANT SIAMP 31179260 PC ALBUM 360 INGENIO Noir/Chromé brillant SIAMP
    Specifikime teknike
    • Referencë unikeAlbum-360
    • Familja e produkteveFlush plates
    • Grupi i produkteveAlbum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-11
    • Numri i botimit1
    • Gjatësia (mm)180
    • Gjerësia (mm)236
    • Thellësia (mm)13
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëMonako
    • Weight Net (kg)1.1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationAktuatori
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 PërshkrimFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar