Album 90 Flush Plate
SIAMP UK

Album 90 Flush Plate

ALBUM 90, the warm feeling of wood. FOCUS ON: #DECORATION CHOICE: Get the right decoration picking out the adapted colour, wood aspect or stone aspect from our wide decoration catalogue. Contact with to receive the decoration catalogue. #INSPIRED COLLECTIONS - MATERIAL: Following current trends, our range of creative plates will allow you to achieve a welcoming and original look thanks to a choice of colours and styles.
Specifikim
  • ALBUM 90 is made from wood panel. Bright chrome decoration couples with whit or black glass panels Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 31169010 PC DV ALBUM 90 CHENE NATUREL BRILLANT SIAMP 31169060 PC ALBUM 90 INGENIO Chêne naturel/Chromé brillant SIAMP 31169110 PC DV ALBUM 90 BETON BRILLANT SIAMP 31169160 PC ALBUM 90 INGENIO Béton/Chromé brillant SIAMP 31169210 PC DV ALBUM 90 NOIR BRILLANT SIAMP 31169260 PC ALBUM 90 INGENIO Noir/Chromé brillant SIAMP
Specifikime teknike
  • Referencë unikeAlbum-90
  • Familja e produkteveFlush plates
  • Grupi i produkteveAlbum
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-11
  • Numri i botimit1
  • Gjatësia (mm)180
  • Gjerësia (mm)236
  • Thellësia (mm)13
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëMonako
  • Weight Net (kg)1.1
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • IFC classificationAktuatori
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 PërshkrimFlush control devices
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar