Ingenio Automatic Flush - Glass
Ingenio Automatic Flush - Glass
Ingenio Automatic Flush - Glass
Ingenio Automatic Flush - Glass
    SIAMP UK

    Ingenio Automatic Flush - Glass

    A greater hygiene and comfort with the contactless flush solutions FOCUS ON: • Hygiene • Flushing efficiency • Water saving • Design FEATURES: • Presence sensor, cycle starting after 15 seconds • Small flush when presence is between 15 sec. and 2 minutes • Large flush when presence is more than 2 minutes • Forced flush (hand presence in between 2 and 5 sec. in front of sensor) • Cleaning/Maintenance mode (lasts 5 min, hand presence more than 8 sec. in front of sensor) • Self-diagnosis • To be connected to mains (supplied with transformer) • Lock • Cladding thickness in between 16 and 80 mm
    Specifikim
    • AUTOMATIC FLUSH PLATE is made from glass. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description 10000653 Contactless Automatic flush plate - Ingenio - Glass 10000654 Contactless Automatic flush plate - Ingenio - Light
    Specifikime teknike
    • Referencë unikeChasse-Auto-Verre
    • Familja e produkteveFlush plates
    • Grupi i produkteveAuto
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-11
    • Numri i botimit1
    • Gjatësia (mm)180
    • Gjerësia (mm)236
    • Thellësia (mm)13
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëMonako
    • Weight Net (kg)2.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationAktuatori
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 PërshkrimSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar