Intraslim - Wall Hung Pan - Light Wall
SIAMP UK

Intraslim - Wall Hung Pan - Light Wall

The advantages of INTRASLIM: - Low depth for slim walls concealing. - Fast, precise, easy installation. - Quiet inlet valve. - INTRASLIM is CE EN14055 class 1 or 2 certified - Robust, load bearing to 400kg. - Specify and install with the confidence of a 10 year guarantee. - Flush actioning can be using a front flush plate or an offset pneumatic command. - Large choice of elegant and stylish flush plates. FOCUS ON: #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing resistant frames. #2 FLUSHING TECHNOLOGIES • Mechanical actuation: the most popular actuation solution on the market ensuring simplicity and efficiency. • Pneumatic actuation: offset for disminished people use or for respecting the fi re safety regulation, it offers a great fl exibility of installation position.
Specifikim
  • Light wall & wall hung pan concealed cistern featuring Wras and NF approved components, 10-years guarantee. Supporting wall fixing frame. Height from 1112 to 1212 mm, width 572mm, depth from 123 to 250 mm. Insulated cistern equipped with a dual flush valve and a quiet inlet valve. Water inlet connection on the top of the cistern fitted with an integrated isolating valve. Front flush plate or pneumatic offset actuations. Includes: fixation accessories, cladding reservation boxes Optional: - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - bowl connexion (supply and drainage) - mechanical flush plate or pneumatic command Item n# Description 10002453 INTRASLIM FULL FRAME Wall Hung - Light/Wet wall - PVC D100 - Class 2 6/4l - SIAMP 31905012 INTRASLIM FULL FRAME Wall Hung - Light/Wet wall - HDPE D100 - Class 1 6/3l - SIAMP 31905110 INTRASLIM FULL FRAME Wall Hung - Light/Wet wall - HDPE D90 - Class 1 6/3l - SIAMP
Specifikime teknike
  • Referencë unikeIntraslim-WH-LW
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveIntraslim
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-11
  • Numri i botimit1
  • Gjatësia (mm)1112
  • Gjerësia (mm)572
  • Thellësia (mm)123
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëTurqi
  • Weight Net (kg)13
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar