VERSO 350 BCU DRY RISERS PNEUMATIC
VERSO 350 BCU DRY RISERS PNEUMATIC
    SIAMP UK

    VERSO 350 BCU DRY RISERS PNEUMATIC

    The advantages of VERSO 350 BCU GT PN: - Narrow for dry risers tucking into - True freestanding without any wall connection - Suitable for standard pans and disabled ones - Access from the rear from the dry riser - Fast, precise and easy installation. - Silent float valve. - NF CE EN14055 class 1 certified - Robust, supporting a load up to 400 kg. - Prescribe and install with confidence with a 10 year warranty. - The actuation carried out using a remote pneumatic control. ZOOM: #RESISTANT True SELF-SUPPORTING frame without any wall connection benefiting from a long experience in the design of WC support frames, SIAMP puts all its know-how in the design of structures resistant to the load of 400 kg. # 2 ADAPTED TECHNICAL SHEATH • Narrow • Rear access • No wall fixing
    Specifikim
    • Concealed cistern for drywall and standard or disabled wall-hung toilet with NF approved components, 10 year warranty. Height from 1110 to 1300 mm, width 350 mm, minimum depth from 142 to 150 mm. Insulated tank equipped with a flushing valve and a silent float valve. Water network connection inside the tank fitted with a shut-off valve. Remote pneumatic actuations. Supplied with: fixing accessories, spare accessories, bowl connection kit. Optional: - bowl connection (supply and drainage) - flush command Reference Description 31227010 BCU VERSO 350 GT PN Nude Orientable Evacuation
    Specifikime teknike
    • Referencë unikeVerso-350-GT-PN
    • Familja e produkteveConcealed cisterns
    • Grupi i produkteveBCU
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-11
    • Numri i botimit1
    • Gjatësia (mm)1100
    • Gjerësia (mm)350
    • Thellësia (mm)142
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëMonako
    • Weight Net (kg)18.2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Cisternat Tualeti
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 PërshkrimWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar