BCM 790 Wall Frame Unit Inc Cistern
BCM 790 Wall Frame Unit Inc Cistern
    SIAMP UK

    BCM 790 Wall Frame Unit Inc Cistern

    The advantages of BCU790: - Fast, precise, easy installation. - Delayed action quiet inlet valve. - Robust, load bearing to 400kg. - Reliable: a triple internal control process guarantees the safety and reliability of the system. - Specify and install with the confidence of a 10 year guarantee. - Large choice of elegant and stylish flush plates. FOCUS ON: #WATER SAVING The box that surrounds the float of 95L has the function to prevent the inlet valve from re-filling the cistern until the flush valve has closed. Saving water from being wasted during the flushing cycle. As the cistern refills with speed, the water spills over into the box, rapidly lifting the float for a quick reliable shut off. #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing self-stanfding resistant frames.
    Specifikim
    • Self-stanfding frame for wall hung WC, WRAS and NF approved components, 10-year guarantee, 6 supporting wall fixing points and 2 floor fixing points. Adjustable height from 790 to 990 mm, width 502 mm, adjustable depth from 150 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
    Specifikime teknike
    • Referencë unikeBCM-790
    • Familja e produkteveConcealed cisterns
    • Grupi i produkteveBCM
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-11
    • Numri i botimit1
    • Gjatësia (mm)790
    • Gjerësia (mm)502
    • Thellësia (mm)145
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëMonaco
    • Prodhuar nëMonaco
    • Weight Net (kg)22.45
    Klasifikimi
    • Kategoria BIMobjectSanitar - Cisternat Tualeti
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 PërshkrimWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit