Intra Concealed Cistern Bottom Entry Inlet
SIAMP

Intra Concealed Cistern Bottom Entry Inlet

Compact design 127 mm projection
Specifikim
  • Compact design 127 mm projection Concealed cistern for floor mounted, back to wall WC. WRAS and NF approved components, 10-year guarantee. Cable flushing, bright chrome dual flush top or front flushing. 6 litres insulated cistern equipped with a dual flush outlet valve and a quiet fill inlet valve. Water inlet connection on the bottom of the cistern with 1/2" plastic tail. Dimensions height 340 mm, width 460 mm and depth 127 mm. Complete delivery with fixing and connection accessories.
Specifikime teknike
  • Referencë unike31-0147-10
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveIntra cable
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-08-18
  • Numri i botimit2
  • Gjatësia (mm)340
  • Gjerësia (mm)460
  • Thellësia (mm)127
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëTurqi
  • Weight Net (kg)2.82
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar