BCM 800 Wall Frame Unit Inc Cistern
SIAMP

BCM 800 Wall Frame Unit Inc Cistern

Low height : 800 mm
Specifikim
  • Wall frame for wall hung WC, NF approved components, 10-year guarantee, 6 supporting wall fixing points and 2 floor fixing points. Adjustable height from 800 to 1000 mm, width 400 mm, adjustable depth from 180 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Top flush plate actuation. Supplied with dual flush plate, 90° outlet bend made from PVC and WC connector.
Specifikime teknike
  • Referencë unike31-1167-10
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveBCM 800
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-08-18
  • Numri i botimit2
  • Gjerësia (mm)400
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëMonako
  • Weight Net (kg)13.35
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar