BCU 350 Wall Frame Unit Inc Cistern
SIAMP

BCU 350 Wall Frame Unit Inc Cistern

Compact design 350 mm wide
Specifikim
  • Wall frame for wall hung WC, NF approved components, 10-year guarantee, self supporting, possible wall fixing. Adjustable height from 1100 to 1300 mm, width 350 mm, adjustable depth from 147 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
Specifikime teknike
  • Referencë unike31-2104-10
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveBCU 350
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-08-18
  • Numri i botimit2
  • Gjerësia (mm)350
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëMonako
  • Weight Net (kg)21.24
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationRezervuar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar