FLUSH PNEUMATIC BUTTON - Raised buttons - Surface mounted
FLUSH PNEUMATIC BUTTON - Raised buttons - Surface mounted
FLUSH PNEUMATIC BUTTON - Raised buttons - Surface mounted
    SIAMP

    FLUSH PNEUMATIC BUTTON - Raised buttons - Surface mounted

    Pneumatic and remote flushing. Surface mounted with raised buttons. Double or single flush. White or bright chrome plated finish. Meant for: - Disminished people - Public places - Fire regulation
    Specifikim
    • • Made from ABS
      • Pneumatic actuation
      • 2 m pneumatic hose for remote installation

      To be connected with:
      - INTRASLIM
      - VERSO 350 BCU DRY RISERS PNEUMATIC

      Item n# Description
      31254010 Cde PN MV Saillie/Relief blanche
      31254110 Cde PN DV Saillie/Relief blanche

    Specifikime teknike
    • Referencë unikeCde-PN-Relief-Saillie
    • Familja e produkteveFlush plates
    • Grupi i produktevePneumatic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-10-09
    • Numri i botimit1
    • Gjatësia (mm)120
    • Gjerësia (mm)120
    Të ngjashme
    • Materiali kryesorABS
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëMonako
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationAktuatori
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 PërshkrimSanitary accessories
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Francë
    Monako