Intraslim93 - Wall Hung Pan - Light Wall
SIAMP

Intraslim93 - Wall Hung Pan - Light Wall

The advantages of INTRASLIM 93: - Very low depth for slim walls concealing. - Fast, precise, easy installation. - Quiet inlet valve. - INTRASLIM is CE EN14055 class 1 or 2 certified - Robust, load bearing to 400kg. - Specify and install with the confidence of a 10 year guarantee. - Flush actioning using a front flush plate. - Large choice of elegant and stylish flush plates. FOCUS ON: #VERY LOW DEPTH An overall depth, including drainage, of 93 mm for being able to support a wall hung pan when a cister frame ins concealed into a thin wall. #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing resistant frames.
Specifikim
  • Light wall & wall hung pan concealed cistern featuring Wras and NF approved components, 10-years guarantee. Supporting wall fixing frame. Height from 1120 to 1320 mm, width 596mm, depth from 93 to 245 mm. Insulated cistern equipped with a dual flush valve and a quiet inlet valve. Water inlet connection on the top of the cistern fitted with an integrated isolating valve. Front flush plate actuation. Includes: fixation accessories, cladding reservation boxes Optional: - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - mechanical flush plate Item n# Description 10004780 INTRASLIM 93 Concealed Cistern DRY WALL -WALL HUNG - HDPE d90 - SIAMP
Specifikime teknike
  • Referencë unikeIntraslim93-WH-LW
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveIntraslim
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-09
  • Numri i botimit1
  • Gjatësia (mm)1120
  • Gjerësia (mm)596
  • Thellësia (mm)93
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëTurqi
  • Weight Net (kg)14
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Francë
Monako