BLM 400 Washbasin Frame
SIAMP

BLM 400 Washbasin Frame

The advantages of INTRASLIM: - Low depth for 100 mm thick walls concealing. - Fast, precise, easy installation. - Quiet inlet valve. - INTRASLIM is CE EN14055 class 1 or 2 certified - Specify and install with the confidence of a 10 year guarantee. - Flush actioning can be using a front flush plate or an offset pneumatic command. - Large choice of elegant and stylish flush plates. FOCUS ON: #LOW DEPTH Its 90mm thickness combined with its wall fixation bracket make that INTRASLIM is the ideal solution wet wall installation and back to wall pans flushing. #2 FLUSHING TECHNOLOGIES • Mechanical actuation: the most popular actuation solution on the market ensuring simplicity and efficiency. • Pneumatic actuation: offset for disminished people use or for respecting the fi re safety regulation, it offers a great fl exibility of installation position.
Specifikim
  • Wet wall & back to wall pan concealed cistern featuring Wras and NF approved components, 10-years guarantee. Height from 640 to 740 mm, width 510mm, depth 90 mm. Insulated cistern equipped with a dual flush valve and a quiet inlet valve. Water inlet connection on the top of the cistern fitted with an integrated isolating valve. Front flush plate or pneumatic offset actuations. Includes: fixation accessories, bowl supply connexion, cladding reservation boxes, masonry net Optional: - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - mechanical flush plate or pneumatic command Item n# Description 31903310 INTRASLIM BACK TO WALL & WET WALL - FRONT COMMAND 31904310 INTRASLIM BACK TO WALL & WET WALL - REMOTE PNEUMATIC COMMAND
Specifikime teknike
  • Referencë unikeblm-400-washbasin-frame
  • Familja e produkteveConcealed cisterns
  • Grupi i produkteveBLM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-09
  • Numri i botimit1
  • Gjatësia (mm)457
  • Gjerësia (mm)510
  • Thellësia (mm)90
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorPlastik
  • Projektuar nëMonako
  • Prodhuar nëTurqi
  • Weight Net (kg)2.84
Klasifikimi
  • Kategoria BIMobjectSanitar - Cisternat Tualeti
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 PërshkrimWC cisterns
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar