Intraslim B - Built-In Cistern
Intraslim B - Built-In Cistern
    SIAMP

    Intraslim B - Built-In Cistern

    The advantages of INTRASLIM: - Low depth for 100 mm thick walls concealing. - Fast, precise, easy installation. - Quiet inlet valve. - INTRASLIM is CE EN14055 class 1 or 2 certified - Specify and install with the confidence of a 10 year guarantee. - Flush actioning can be using a front flush plate or an offset pneumatic command. - Large choice of elegant and stylish flush plates. FOCUS ON: #LOW DEPTH Its 90mm thickness combined with its wall fixation bracket make that INTRASLIM is the ideal solution wet wall installation and back to wall pans flushing. #2 FLUSHING TECHNOLOGIES • Mechanical actuation: the most popular actuation solution on the market ensuring simplicity and efficiency. • Pneumatic actuation: offset for disminished people use or for respecting the fi re safety regulation, it offers a great fl exibility of installation position.
    Specifikim
    • Wet wall & back to wall pan concealed cistern featuring Wras and NF approved components, 10-years guarantee. Height from 640 to 740 mm, width 510mm, depth 90 mm. Insulated cistern equipped with a dual flush valve and a quiet inlet valve. Water inlet connection on the top of the cistern fitted with an integrated isolating valve. Front flush plate or pneumatic offset actuations. Includes: fixation accessories, bowl supply connexion, cladding reservation boxes, masonry net Optional: - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - mechanical flush plate or pneumatic command Item n# Description 31903310 INTRASLIM BACK TO WALL & WET WALL - FRONT COMMAND 31904310 INTRASLIM BACK TO WALL & WET WALL - REMOTE PNEUMATIC COMMAND
    Specifikime teknike
    • Referencë unikeintraslim-b-built-in-cistern
    • Familja e produkteveConcealed cisterns
    • Grupi i produkteveIntraslim
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-10-09
    • Numri i botimit1
    • Gjatësia (mm)457
    • Gjerësia (mm)510
    • Thellësia (mm)90
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPlastik
    • Projektuar nëMonako
    • Prodhuar nëTurqi
    • Weight Net (kg)2.84
    Klasifikimi
    • Kategoria BIMobjectSanitar - Cisternat Tualeti
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 PërshkrimWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Francë
    Monako