2-sash front door with Genius and panic function, drive on active sashes
SIEGENIA

2-sash front door with Genius and panic function, drive on active sashes

A house is a building; a home is a feeling. A sense of carefree protection, which can only arise where you

feel safe. Your house will securely become a home with KFV. This is room comfort of the SIEGENIA Group. Thanks to systems of burglar resistance that result from maximum quality and 150 years of expertise. Our extensive complete KFV range of locks and multi-point locks offers various tried-and-tested solutions for fire rated doors, emergency exit locks in accordance with EN 179, and panic door locks in accordance with EN 1125. These are distinguished by maximum functional reliability and total ease of operation. For very sophisticated objects, you can also combine enhanced burglar resistance with automatic ease of use. Because even double-sash panic solutions up to resistance class RC3 with integrated GENIUS motor function are possible with SIEGENIA KFV.

Specifikim
  • System for use in double-sash escape and rescue routes in accordance with EN 179 and EN 1125, consisting of electromechanical panic multi-point lock GEP EP960 2F in combination with panic secondary sash lock bolt SFP EP2x-2F-….for timber, PVC or metal doors. Panic secondary sash lock bolt SFP EP2x-2F-…., coordinated with the relevant profile system, for door heights of 1670 to 2715 mm, bright zinc-plated, each with 2 openings in the top and bottom region for the round bolts and hook bolts of the panic multi-point lock EP960 2F in combination with the matching end piece and linkages if necessary. With gear box with 9 mm handle spindle square for installation of the pushbar or touchbar on the inactive sash. Handle height 1050 mm (can be shortened to 1020 mm). Electromechanical panic multi-point lock EP960 2F with 2 auxiliary boxes, each with 1 galvanically finished steel round bolt and hook bolt with 20 mm cache and continuous faceplate, matt brushed stainless steel, handle height 1050 mm (can be shortened to 1020 mm), 2170 mm length, boxes bolted to faceplate. Main lock with closed box, prepared for profile cylinder with cylinder operated lock, with main lock bolt with integrated trigger for unlocking the multi-point lock via the inactive sash, locking and unlocking by turning the key 90 degrees with deadbolt counter-pressure retention. Opening in the direction of escape is possible at any time by activation of the lever handle. The steel round bolts of the multi-point lock make it difficult to pry open the door, and the hook bolts make it difficult to prise the door leaf and frame apart. Fully automatic double-turn locking of all elements after closing the door. Unlocking is achieved by turning the key 90 degrees or electromechanically via an access control system. Can be released via the lever handle in the direction of escape at any time. Locking part generally with deadbolt counter-pressure retention. - Day/night operation adjustable via LED button on the secondary sash - Complete menu navigation when installed - Can also be combined with external components such as clock timer, motorised door drive, fingerprint, KFVkeyless or alarm system - Cylinder with free-running cam is not necessary - Can be used on DIN right and left due to reversible latch Direction of escape is adjustable (function B+D) - Cylinder with free-running cam is not necessary - Can be used for door elements with burglar resistance in accordance with DIN EN 14351, tested and classified in accordance with DIN EN 1627 – -1630 - The main lock fulfils the safety-relevant features of DIN 18251 – 3 class 3, the auxiliary locks class 4 Available versions of the multi-point lock: - Panic function B, D (from 30 mm backset) and E (from 35 mm backset) - Backset 30, 35, 40, 45, 55 and 65 mm - Faceplate version F16, F20, F24, P6x24, P10x30 mm - PZ dimension 72, 74, 92 and 94 mm - Spindle square 9 mm Product: KFV Type: EP960B 2F, EP960D 2F or EP960E 2F (according to function) and SFP EP25-2F-0624 (for example, designation profile-specific)
Specifikime teknike
  • Referencë unikeSI-KFV03-GEP_EP960_2F
  • Familja e produkteveDoor systems
  • Grupi i produkteveDoor systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-04
  • Numri i botimit1
  • Gjatësia (mm)3000
  • Gjerësia (mm)1300
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorAlumin
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)200
Klasifikimi
  • Kategoria BIMobjectDyert - Pjesë elektronike
  • IFC classificationDerë
  • Uniclass 2015 CodePr_75_30_27_27
  • Uniclass 2015 PërshkrimElectromechanical door locks
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër