PORTAL HS scheme A
PORTAL HS scheme A
PORTAL HS scheme A
PORTAL HS scheme A
PORTAL HS scheme A
PORTAL HS scheme A
    SIEGENIA

    PORTAL HS scheme A

    With an opening width of up to 12 m and a total width of up to 19.8 m, sliding doors with PORTAL hardware create the space for more beautiful and brighter living. A simple movement of the hand isenough to make the glass boundaries between theinside and outside disappear. Large-scale PORTALelements practically let you make walls "vanish into thin air" and, thanks to their high ease of use, they also greatly increase operating comfort as well. By selecting different opening types, you can individually customize your premises.
    Specifikim
    • Decades of development expertise have made SIEGENIA lift-slide technology so sophisticated that even a sash weighing up to 400 kg can be operated safely, conveniently and effortlessly. This is how the new PORTAL HS technology is able to reach opening widths of up to 12 metres, at a total width of over 19 metres, in timber, PVC and aluminium. A wide range of handles is available to allow you to choose the best colours for your lift-slide doors: white, cream, brown, medium bronze, old gold, silver, titanium matt bright, F9, black. Handles can be painted in absolutely any colour retrospectively, as required. Easy to operate Can be combined with the SOFT CLOSE damper for gentle sliding of the sash into the locking position Smooth-running sliding movement thanks to the HS400 compact bogie wheels High level of basic security as standard Upgradable in stages up to resistance class RC2 in accordance with EN 1627-1630 Concealed locking technology thanks to the hook bolt gear Outstanding energy-efficiency and completely barrier-free thanks to the ECO PASS threshold Maximum light incidence thanks to the ECO PASS SKY solutions Motorised operation and electronic locking monitoring system possible Available as a zero-hassle COMFORT UNIT package for optimised production
    Specifikime teknike
    • Referencë unikeportal_hs_lift_and_slide_scheme_a
    • Familja e produkteveSliding door systems
    • Grupi i produkteveSliding door systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-04
    • Numri i botimit1
    • Gjatësia (mm)3325
    • Gjerësia (mm)6700
    • Thellësia (mm)207
    Të ngjashme
    • Materiali kryesorCast iron
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)400
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20_20
    • Uniclass 2015 PërshkrimDoor hardware systems
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër