PORTAL PS comfort scheme A
PORTAL PS comfort scheme A
PORTAL PS comfort scheme A
PORTAL PS comfort scheme A
    SIEGENIA

    PORTAL PS comfort scheme A

    The new PORTAL PS/PSK comfort is suitable for parallel slide or parallel slide & tilt systems made of timber, aluminium and PVC. This combines intuitive and convenient operation with a high standard of ease of use. As the frame to sash clearance for the bogie wheels is very large at 125 mm, the hardware is suitable for very deep window profiles. Intuitive operation, supported by several clever comfort components Elegant, smooth gliding of the sash into or out of the locking position Simplified installation thanks to height and tilt adjustment and a self-supporting running rail without support profile up to 200 kg (dependent on profile) Solutions that fit perfectly for various sash weights Can be flexibly adjusted to user requirements (basic and premium equipment) Contemporary cover cap design
    Specifikim
    • Sash weights up to 200 kg (PSK 160 comfort up to 160 kg), sash widths up to 2,000 mm and sash heights up to 2,800 mm are achievable (PS 200 and PSK 160) Fabrication is optimised due to the use of the standard turn and tilt hardware for the central lock Operation is easy to explain Mutually compatible basic and premium equipment for a customised offer Flexible adjustment possibilities (height and tilt adjustment) Simple installation of the sash (anti- lift device) Intuitive operation and damping of the end positions protect the element Intuitive and convenient operation Outstanding ease of operation Quiet, smooth running performance Sash swings smoothly when opening and closing Sturdy and safe to use High compression – as there is no break in the perimeter seal Contemporary cover cap design Burglar resistance up to RC2
    Specifikime teknike
    • Referencë unikeportal_ps_comfort_schema_a
    • Familja e produkteveSliding door systems
    • Grupi i produkteveSliding door systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-04
    • Numri i botimit1
    • Gjatësia (mm)2800
    • Gjerësia (mm)4000
    • Thellësia (mm)120
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorCast iron
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)200
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20_20
    • Uniclass 2015 PërshkrimDoor hardware systems
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër