Bay and Bow Windows

Bay and Bow Windows

4.2 nga 5 yje4.2(13 vlerësime)
  • Certified and labeled (SFI) Ponderosa Pine or Douglas Fir
  • Wood or aluminum clad exteriors
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Extruded aluminum frame & sash (.062" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Glass filled nylon sill boot (double hung)
  • Basic jamb width 4 9/16"
  • Factory applied extension jambs
  • Jamb Jacks (double hung)
  • Sash 1 1/2" thick (double hung)
  • Mortise and tenon sash corner joints
  • Easy tilt access for cleaning (double hung)
  • Concealed jambliner (double hung)
  • Multitude of glass options
  • 3 widths of simulite bars 7/8" - 1 5/16" - 2"
  • 3 screen mesh options
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • 2 sash widths - Narrow and Wide (casements)
  • Sash 1 3/4" thick (casements)
  • Opens 90 degrees for easy cleaning (casements)

Bay and Bow Windows create a focal point and add character and charm to your home. These three-dimensional combinations enhance the architectural detail of your building's exterior, as they expand interior space, light and views. A new Bay or Bow Window can make any room more interesting, more personal and more livable.

Sierra Pacific Bay Windows are available in 30°, 45° or 90° angles and feature a center picture unit with your choice of flanking double hung or casement windows. Our Bow Windows are composed of four, five or six window units mulled together at a 10° angle to create a graceful sweeping curve.

The design possibilities are endless. Bay or Bow windows can create additional space above a kitchen sink, provide additional seating in a dining nook or, in a floor to ceiling application, open up additional living space.

All bay and bow units regardless of window type are furnished factory assembled. Assembly includes the application of 3/4" birch plywood head and seat board for units up to 120" wide. For any unit over 120" wide, 1" finger jointed, edge glued Ponderosa Pine head and seat board will be applied.

Specifikime teknike
  • Referencë unikesierrapacificwindows_bay-and-bow-windows
  • Familja e produkteveWindows
  • Grupi i produkteveProjecting Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-02-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorXham
  • Materiali dytësorDru
Klasifikimi
  • Kategoria BIMobjectDritare - Bay & Bow Windows
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 55 00
  • CSI MasterFormat 2014 TitlePressure-Resistant Windows
  • OmniClass Number23-17 13 15
  • OmniClass TitleWood Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit