Philips C-Splash 2

Philips C-Splash 2

Submersible spotlight with intelligent RGB light
C-Splash 2 is an ultra-thin, submersible luminaire designed to provide vibrant color and color-changing light in water to a depth of 4.6 m (15 ft). With its watertight cast brass housing and silicon bronze adjusting hardware, C-Splash 2 is perfect for water-based applications such as fountains and theme park installations, as well as harsh environments.

Specifikim
  • Beam Angles: 10°, 22° Lumens: 515 to 583 LED Channels: Red/Green/Blue Environment: Dry/Damp/Wet, IP68 Applications: Spot Lighting Input Voltage: 24 VDC via PDS-150e or PDS-60 Power Consumption: 25 W Weight: 10 kg (22 lb) Housing Material: Cast brass Approbations: UL/cUL, FCC Class A, CE, CQC, C-Tick, SAA
Specifikime teknike
  • Referencë unikePhilips_C-Splash_2
  • Familja e produkteveC-Splash2
  • Grupi i produkteveSubmersible spotlight
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-28
  • Numri i botimit1
  • Gjatësia (mm)262
  • Gjerësia (mm)229
  • Thellësia (mm)175
Të ngjashme
  • Materiali kryesorTunxh
  • Weight Net (kg)10
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera

Rajoni i disponueshëm

Asia
Armeni
Azerbaixhan
Bangladesh
Brunei
Butan
Filipinet
Gjeorgji
Hong-Kong
Indi
Indonezi
Ishujt Cocos (Keeling)
Japoni
Kamboxhi
Kazahstan
Kinë
Kirgistan
Korea e jugut
Korea e Veriut
Krishtlindje Island
Laos
Makao
Malazi
Maldive
Mianmar (Burmë)
Mongoli
Neoal
Pakistan
Singapor
Sri-Lankë
Tajlandë
Tajvan
Taxhikistan
Territori Britanik i Oqeanit Indian
Turkmenistan
Uzbekistan
Vietnam