Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW
Philips FlexElite iW

    Philips FlexElite iW

    Exterior bright and beautiful flexible direct view luminaire with tunable white light
    FlexElite is the brightest and most flexible member of the Flex family. It includes a redesign of all major elements, from its form factor to internal electronics to mechanical design. We created FlexElite to meet the challenges posed by large, unconventional buildings and structures. At its core, you’ll find an innovative modular design that lets you create the exact number and configuration of nodes that you need for your design. FlexElite’s sections and jumper cables click together quickly and easily, allowing unequalled customization. Longer run lengths and node spacing let you take on larger challenges than possible in the past. FlexElite iW has 4 channels of white light that can be combined to offer variable color temperatures. With our Chromasync technology, you can also use a single channel to provide Essential White light at the same brightness as in 4-channel mode.

    Specifikim
    • Viewing Angle: 140°, 180° Lumens per node: 65 to 142 Color Temperature: 2200 K, 3000 K, 4000 K, 6500 K Applications: Direct View Environment: Dry/Damp/Wet Location, IP66 Input Voltage: 48 VDC via PDS-400 48V CA4 Power Consumption: 2.5 W Housing Material: PBT plastic and powder-coated aluminium Approbations: UL/cUL, FCC Class A, CE
    Specifikime teknike
    • Referencë unikePhilips_FlexElite_iW
    • Familja e produkteveFlexElite
    • Grupi i produkteveExterior flexible direct light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorAlumin
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam