Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW
Philips Flex Compact, eW

    Philips Flex Compact, eW

    Exterior flexible strands of high-intensity nodes with single temperature white light
    Flex Compact, eW is a versatile strand of 50 individually controllable LED nodes. The flexible form factor allows dynamic points of white light to be installed across nearly any interior or exterior surface, including walls, ceilings, floors, three-dimensional sculptures, and set pieces. Flex Compact, eW can be used to display video.

    Specifikim
    • Viewing Angles: 36°, 105°, 200° Lumens per node: 35 to 87 Color Temperature: 2700 K, 4000 K Environment: IP66 Applications: Direct View Input Voltage: sPDS-60ca 24V Power Consumption: 1 W Weight: 1 kg (2.2 lb) 4 inch spacing / 1.5 kg (3.3 lb) 12 inch spacing Housing Material: Polycarbonate Approbations: UL/cUL, FCC Class A, CE
    Specifikime teknike
    • Referencë unikePhilips_Flex_Compact_eW
    • Familja e produkteveFlex
    • Grupi i produkteveExterior flexible nodes light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolycarbonate
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam