Philips ReachElite High Output Powercore, RGBA
Philips ReachElite High Output Powercore, RGBA
Philips ReachElite High Output Powercore, RGBA

    Philips ReachElite High Output Powercore, RGBA

    High-output exterior medium-throw floodlight with intelligent RGBA light
    ReachElite High Output is a superior exterior luminaire for lighting mid- to large-scale structures up to 30 m (100 ft) away with a combination of tight near-field color mixing, precise optical control, and high efficiency up to 48 lm/W - an industry first. Leveraging our rich legacy of innovation and leadership in optics and LED control technology, ReachElite High Output introduces a unique LED array to the market with over 500 LEDs per 100W module, allowing close luminaire placement where fully-mixed, uniform light is important. ReachElite High Output, RGBA adds a separate amber LED which expands the color range of warmer tones - gold, yellow, and orange, as compared to RGB.

    Specifikim
    • Beam Angles: 20° Native, 24°, 33°, 55°, 73°, 88°, 25° x 43° Lumens: 5,217 LED Channels: Red/Green/Blue/Amber Environment: Dry/Damp/Wet Location, IP66 Applications: Flood Lighting, Wall Washing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz via Data Enabler Pro Power Consumption: 100 W Weight: 14.5 kg (32 lb) Housing Material: Die-cast aluminium, powder-coated finish Approbations: UL/cUL, FCC Class A, CE, PSE, CQC, RCM
    Specifikime teknike
    • Referencë unikePhilips_ReachElite_High_Output_Powercore_RGBA
    • Familja e produkteveReachElite
    • Grupi i produkteveExterior floodlight
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    • Gjatësia (mm)285.22
    • Gjerësia (mm)647.25
    • Thellësia (mm)196
    Të ngjashme
    • Materiali kryesorAlumin
    • Weight Net (kg)14.5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam