Philips ReachElite High Punch Powercore, RGBW
Philips ReachElite High Punch Powercore, RGBW
Philips ReachElite High Punch Powercore, RGBW

    Philips ReachElite High Punch Powercore, RGBW

    High-performance exterior long-throw floodlight with intelligent RGBW light
    ReachElite High Punch is a premium exterior long-throw luminaire designed to light large-scale outdoor structures ranging from bridges and facades to monuments and skyscrapers. Powerful enough to hit targets over 418 m (1,373 ft) away with the 300 W luminaire, ReachElite High Punch raises the bar for optical control, performance and beam quality in LED lighting. What sets ReachElite apart from the competition is its application efficiency, high punch, and adaptability. ReachElite delivers high-quality white and color light exactly where you want it. With a native beam angle under 3°, ReachElite introduces a new level of precision and punch to the premium exterior LED luminaire market.

    Specifikim
    • Beam Angles: 2.6°, 5°, 10°, 20°, 40°, 60°, 80°, 10° x 40° Lumens: 3,513 LED Channels: Red/Green/Blue/White Environment: Dry/Damp/Wet Location, IP66 Applications: Spot Lighting, Wall Grazing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz via Data Enabler Pro Power Consumption: 100 W Weight: 14.5 kg (32 lb) Housing Material: Die-cast aluminium, powder-coated finish Approbations: UL/cUL, FCC Class A, CE, PSE, CQC, RCM
    Specifikime teknike
    • Referencë unikePhilips_ReachElite_High_Punch_Powercore_RGBW
    • Familja e produkteveReachElite
    • Grupi i produkteveExterior floodlight
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    • Gjatësia (mm)285.22
    • Gjerësia (mm)647.25
    • Thellësia (mm)196
    Të ngjashme
    • Materiali kryesorAlumin
    • Weight Net (kg)14.5
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam