Philips Signify UV-C Disinfection Batten 1x36W-with-Reflector

Philips Signify UV-C Disinfection Batten 1x36W-with-Reflector

UVC disinfection batten  TMS160C 1X36W TUV SLV/6 R

Order code: 911401524571

The UV-C batten is designed for the disinfection of surfaces and is suitable for a wide range of applications. The UV-C batten provides universal UV-C irradiance with homogenous distribution. Its disinfection capability is based on the wattage used and a specific exposure time for a given distance from that surface. No person should be present at the time of usage, due to the high risk of harm to eyes and skin. The performance is enhanced by a highly-reflective and durable aluminium body, which improves its efficacy even further and directs the UV-C light to the to-beirradiated surfaces. The lamp holders and end caps are protected against UV-C thanks to dedicated shielding. There is a 1- and 2-lamp version available, for both the bare batten and reflector batten. This offers even greater flexibility.

Specifikim
  • • Lamp configurations possible: 1-lamp or 2-lamps version. • Available: bare batten or with reflectors. • Philips T8 TUV lamp included: 36W. • Shortwave UV radiation peak at 253.7 nm (UVC). • High reflective aluminum housing for better reflectivity and performance.
Specifikime teknike
  • Referencë unikePhilips_Signify_UV-C_Disinfection_Batten_1x36W-with-Reflector
  • Familja e produkteveUV-C Disinfection
  • Grupi i produkteveBatten
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-12-23
  • Numri i botimit1
  • Gjatësia (mm)80
  • Gjerësia (mm)165
  • Thellësia (mm)1230
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëTajlandë
  • Prodhuar nëTajlandë
  • Weight Net (kg)1.67
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • OmniClass Number23-35 47 21 11
  • OmniClass TitleLampholders

Rajoni i disponueshëm

Asia