Philips eW Cove MX Powercore
Philips eW Cove MX Powercore
Philips eW Cove MX Powercore

    Philips eW Cove MX Powercore

    Premium interior linear cove and accent luminaire with single temperature white light
    eW Cove MX Powercore delivers the highest light output in the line of solid white linear cove lights from Color Kinetics. eW Cove MX Powercore can be used for accent lighting and indirect general illumination, as well as the full range of wall and ceiling cove applications. eW Cove MX Powercore meets or exceeds the performance of comparable linear fluorescent strip cove lights while lowering installation, energy, and maintenance costs. eW Cove MX Powercore offers environmentally conscious buyers a green, energy–efficient lighting solution without sacrificing quality or quantity of light.

    Specifikim
    • Beam Angles: 50° x 70°, 125° x 120° Lumens per foot: 306 to 696 Color Temperature: 2200 K, 2700 K, 3000 K, 3500 K, 4000 K Applications: Cove Lighting Environment: Dry/Damp Location, IP20 Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Die-cast aluminium, white powder-coated finish Approbations: UL/cUL, FCC Class B, PSE, C-Tick, CCC, SAA
    Specifikime teknike
    • Referencë unikePhilips_eW_Cove_MX_Powercore
    • Familja e produkteveCove lighting
    • Grupi i produkteveLinear LED
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam