Philips eW Cove QLX Powercore
Philips eW Cove QLX Powercore
Philips eW Cove QLX Powercore
Philips eW Cove QLX Powercore
Philips eW Cove QLX Powercore

    Philips eW Cove QLX Powercore

    Performance interior linear cove and accent luminaire with single temperature white light
    eW Cove QLX Powercore represents the latest in high-quality linear LED cove lighting from Color Kinetics. This elegant, low-profile luminaire delivers up to 432 lumens per foot of white light at an affordable price. eW Cove QLX Powercore is designed to replace traditional cove lighting sources for wall and ceiling glow effects, wall washing, and indirect lighting from a single cove. Multiple color temperatures, beam angles, power levels, and lengths afford an abundance of design options.

    Specifikim
    • Beam Angles: 60° x 90°, 110° x 110° Lumens per foot: 306 to 432 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K Applications: Cove Lighting Environment: Damp Location, IP20 Input Voltage: 120 VAC/220 to 240 VAC/277 VAC, 50/60 Hz Housing Material: Injection-molded plastic, white finish Approbations: UL/cUL, FCC Class B, C-Tick, CCC, SAA
    Specifikime teknike
    • Referencë unikePhilips_eW_Cove_QLX_Powercore
    • Familja e produkteveCove lighting
    • Grupi i produkteveLinear LED
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    Asia